1

Cooling items, SVK 90° Jiffy Matics

Manufacturer DME
Description Cooling items, SVK 90° Jiffy Matics
Part number SVK-213
Product selection
Selector REF D1 (mm) D2 (mm) DD (mm) D (mm) A (mm) L1 (mm) L2 (mm) Serie
1 SVK-206 9 5 7.3 17 38 27 34 N6
2 SVK-209 9 6 10.5 17 38 27 34 N6
3 SVK-211 13 9 12.2 22.6 52 27 37 N9
4 SVK-213 13 9 14 22.6 52 27 37 N9
5 SVK-219 20 16 20 30 74 46 69 N16
REF
D1 (mm)
D2 (mm)
DD (mm)
D (mm)
A (mm)
L1 (mm)
L2 (mm)
Serie
Contact the supplier
DME Molds and Components, Runnerless, Finishing and Coating, Die Sets
DME Normalien GmbH