SMD Multilayer Ceramic Capacitors, 0805, X5R - Product Family 1484184

Manufacturer DISTRELEC
Description Multilayer Ceramic Capacitor RND150TT21X106M6R3
Part number RND150TT21X106M6R3
Capacitance 10 μF F
Rated voltage 6.3 VDC VDC
Dimensions L x H x W 2 x 0.95 x 1.25 mm mm
Capacitance tolerance ±20% %
Product selection
Selector Part number Construction form Ceramic type Capacitance (F) Rated voltage (VDC) Capacitance tolerance (%) Dimensions L x H x W (mm) Temperature range (°C) Height (mm) Length (mm) Width (mm)
110 RND150TT21X106M6R3 0805 X5R 10 μF 6.3 VDC ±20% 2 x 0.95 x 1.25 mm +85...-55 °C 0.95 2 1.25
176 RND150TT21X225K100 0805 X5R 2.2 μF 10 VDC ±10% 2 x 0.95 x 1.25 mm +85...-55 °C 0.95 2 1.25
195 RND150TT21X225K160 0805 X5R 2.2 μF 16 VDC ±10% 2 x 0.95 x 1.25 mm +85...-55 °C 0.95 2 1.25
196 RND150TT21X225K6R3 0805 X5R 2.2 μF 6.3 VDC ±10% 2 x 0.95 x 1.25 mm +85...-55 °C 0.95 2 1.25
Part number
Construction form
Ceramic type
Capacitance (F)
Rated voltage (VDC)
Capacitance tolerance (%)
Dimensions L x H x W (mm)
Temperature range (°C)
Height (mm)
Length (mm)
Width (mm)
Contact the supplier
DISTRELEC RND aims to provide customers with a comprehensive range of products to meet the demands of electronic, electrical and maintenance professionals. Great quality and low prices combine, providing outstanding value and a product you can trust.
DISTRELEC