SMD Multilayer Ceramic Capacitors, 0603, X7R - Product Family 1398195

Manufacturer DISTRELEC
Description Multilayer Ceramic Capacitor RND150SH18B101K100
Part number RND150SH18B101K100
Capacitance 100 pF F
Rated voltage 10 VDC VDC
Dimensions L x H x W 1.6 x 0.8 x 0.8 mm mm
Capacitance tolerance ±10% %
Product selection
Selector Part number Construction form Ceramic type Capacitance (F) Rated voltage (VDC) Capacitance tolerance (%) Dimensions L x H x W (mm) Temperature range (°C) Height (mm) Length (mm) Width (mm)
1 RND150SH18B101K100 0603 X7R 100 pF 10 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
143 RND150SH18B101K160 0603 X7R 100 pF 16 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
144 RND150SH18B101K250 0603 X7R 100 pF 25 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
145 RND150SH18B101K500 0603 X7R 100 pF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
146 RND150SH18B101K101 0603 X7R 100 pF 100 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
147 RND150SH18B151K500 0603 X7R 150 pF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
148 RND150SH18B151K101 0603 X7R 150 pF 100 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
149 RND150SH18B221K250 0603 X7R 220 pF 25 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
150 RND150SH18B331K250 0603 X7R 330 pF 25 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
151 RND150SH18B331K500 0603 X7R 330 pF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
152 RND150SH18B471K250 0603 X7R 470 pF 25 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
153 RND150SH18B471K101 0603 X7R 470 pF 100 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
154 RND150SH18B102K100 0603 X7R 1 nF 10 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
155 RND150SH18B102K160 0603 X7R 1 nF 16 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
156 RND150SH18B102K250 0603 X7R 1 nF 25 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
157 RND150SH18B152K100 0603 X7R 1.5 nF 10 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
158 RND150SH18B222K100 0603 X7R 2.2 nF 10 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
159 RND150SH18B222K160 0603 X7R 2.2 nF 16 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
160 RND150SH18B222K500 0603 X7R 2.2 nF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
161 RND150SH18B222K101 0603 X7R 2.2 nF 100 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
162 RND150SH18B332K250 0603 X7R 3.3 nF 25 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
163 RND150SH18B332K500 0603 X7R 3.3 nF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
164 RND150SH18B332K101 0603 X7R 3.3 nF 100 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
165 RND150SH18B472K160 0603 X7R 4.7 nF 16 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
166 RND150SH18B472K250 0603 X7R 4.7 nF 25 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
167 RND150SH18B472K500 0603 X7R 4.7 nF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
168 RND150SH18B103K100 0603 X7R 10 nF 10 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
169 RND150SH18B103K160 0603 X7R 10 nF 16 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
170 RND150SH18B103K250 0603 X7R 10 nF 25 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
171 RND150SH18B103K500 0603 X7R 10 nF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
172 RND150SH18B103K101 0603 X7R 10 nF 100 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
173 RND150SH18B223K500 0603 X7R 22 nF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
174 RND150SH18B333K500 0603 X7R 33 nF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
175 RND150SH18B683K500 0603 X7R 68 nF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
176 RND150SH18B104K100 0603 X7R 100 nF 10 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
177 RND150SH18B104K160 0603 X7R 100 nF 16 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
178 RND150SH18B104K250 0603 X7R 100 nF 25 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
179 RND150SH18B104K500 0603 X7R 100 nF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
180 RND150SH18B154K100 0603 X7R 150 nF 10 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
181 RND150SH18B154K160 0603 X7R 150 nF 16 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
182 RND150SH18B154K250 0603 X7R 150 nF 25 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
183 RND150SH18B224K100 0603 X7R 220 nF 10 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
184 RND150SH18B224K160 0603 X7R 220 nF 16 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
185 RND150SH18B224K250 0603 X7R 220 nF 25 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
186 RND150SH18B334K100 0603 X7R 330 nF 10 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
187 RND150SH18B334K160 0603 X7R 330 nF 16 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
188 RND150SH18B334K250 0603 X7R 330 nF 25 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
189 RND150SH18B474K100 0603 X7R 470 nF 10 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
190 RND150SH18B474K160 0603 X7R 470 nF 16 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
191 RND150SH18B474K250 0603 X7R 470 nF 25 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
192 RND150SH18B684K100 0603 X7R 680 nF 10 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
Part number
Construction form
Ceramic type
Capacitance (F)
Rated voltage (VDC)
Capacitance tolerance (%)
Dimensions L x H x W (mm)
Temperature range (°C)
Height (mm)
Length (mm)
Width (mm)
Contact the supplier
DISTRELEC RND aims to provide customers with a comprehensive range of products to meet the demands of electronic, electrical and maintenance professionals. Great quality and low prices combine, providing outstanding value and a product you can trust.
DISTRELEC