SMD Multilayer Ceramic Capacitors, 1812, X7R - Product Family 1417984

Manufacturer DISTRELEC
Description Multilayer Ceramic Capacitor RND1501812B102K302
Part number RND1501812B102K302
Capacitance 1 nF F
Rated voltage 3000 VDC VDC
Dimensions L x H x W 3.2 x 2 x 3.2 mm mm
Capacitance tolerance ±10% %
Product selection
Selector Part number Construction form Ceramic type Capacitance (F) Rated voltage (VDC) Capacitance tolerance (%) Dimensions L x H x W (mm) Temperature range (°C) Height (mm) Length (mm) Width (mm)
110 RND1501812B102K302 1812 X7R 1 nF 3000 VDC ±10% 3.2 x 2 x 3.2 mm -55...+125 °C 2 3.2 3.2
197 RND1501812B222K631 1812 X7R 2.2 nF 630 VDC ±10% 3.2 x 1.25 x 3.2 mm -55...+125 °C 1.25 3.2 3.2
208 RND1501812B103K631 1812 X7R 10 nF 630 VDC ±10% 3.2 x 1.25 x 3.2 mm -55...+125 °C 1.25 3.2 3.2
209 RND1501812B103K102 1812 X7R 10 nF 1000 VDC ±10% 3.2 x 1.25 x 3.2 mm -55...+125 °C 1.25 3.2 3.2
210 RND1501812B104K631 1812 X7R 100 nF 630 VDC ±10% 3.2 x 2 x 3.2 mm -55...+125 °C 2 3.2 3.2
211 RND1501812B105M101 1812 X7R 1 μF 100 VDC ±20% 3.2 x 2 x 3.2 mm -55...+125 °C 2 3.2 3.2
Part number
Construction form
Ceramic type
Capacitance (F)
Rated voltage (VDC)
Capacitance tolerance (%)
Dimensions L x H x W (mm)
Temperature range (°C)
Height (mm)
Length (mm)
Width (mm)
Contact the supplier
DISTRELEC RND aims to provide customers with a comprehensive range of products to meet the demands of electronic, electrical and maintenance professionals. Great quality and low prices combine, providing outstanding value and a product you can trust.
DISTRELEC