SMD Multilayer Ceramic Capacitors, 1210, Y5V - Product Family 1398370

Manufacturer DISTRELEC
Description Multilayer Ceramic Capacitor RND1501210F475Z500
Part number RND1501210F475Z500
Capacitance 4.7 μF F
Rated voltage 50 VDC VDC
Dimensions L x H x W 3.2 x 0.3 x 2.5 mm mm
Capacitance tolerance -20/+80% %
Request Free PCB CAD Models
Product selection
Selector Part number Construction form Ceramic type Capacitance (F) Rated voltage (VDC) Capacitance tolerance (%) Dimensions L x H x W (mm) Temperature range (°C) Height (mm) Length (mm) Width (mm)
110 RND1501210F475Z500 1210 Y5V 4.7 μF 50 VDC -20/+80% 3.2 x 0.3 x 2.5 mm -25...+85 °C 0.3 3.2 2.5
196 RND1501210F106Z160 1210 Y5V 10 μF 16 VDC -20/+80% 3.2 x 0.3 x 2.5 mm -25...+85 °C 0.3 3.2 2.5
197 RND1501210F106Z250 1210 Y5V 10 μF 25 VDC -20/+80% 3.2 x 0.3 x 2.5 mm -25...+85 °C 0.3 3.2 2.5
198 RND1501210F226Z160 1210 Y5V 22 μF 16 VDC -20/+80% 3.2 x 0.3 x 2.5 mm -25...+85 °C 0.3 3.2 2.5
199 RND1501210F476Z6R3 1210 Y5V 47 μF 6.3 VDC -20/+80% 3.2 x 0.3 x 2.5 mm -25...+85 °C 0.3 3.2 2.5
Part number
Construction form
Ceramic type
Capacitance (F)
Rated voltage (VDC)
Capacitance tolerance (%)
Dimensions L x H x W (mm)
Temperature range (°C)
Height (mm)
Length (mm)
Width (mm)
Contact the supplier
DISTRELEC RND aims to provide customers with a comprehensive range of products to meet the demands of electronic, electrical and maintenance professionals. Great quality and low prices combine, providing outstanding value and a product you can trust.
DISTRELEC