SMD Multilayer Ceramic Capacitors, 0805, Y5V - Product Family 1374026

Manufacturer DISTRELEC
Description Multilayer Ceramic Capacitor RND1500805F103Z500
Part number RND1500805F103Z500
Capacitance 10 nF F
Rated voltage 50 VDC VDC
Dimensions L x H x W 2 x 0.6 x 1.25 mm mm
Capacitance tolerance -20/+80% %
Product selection
Selector Part number Construction form Ceramic type Capacitance (F) Rated voltage (VDC) Capacitance tolerance (%) Dimensions L x H x W (mm) Temperature range (°C) Height (mm) Length (mm) Width (mm)
1 RND1500805F103Z500 0805 Y5V 10 nF 50 VDC -20/+80% 2 x 0.6 x 1.25 mm -25...+85 °C 0.6 2 1.25
2 RND1500805F223Z500 0805 Y5V 22 nF 50 VDC -20/+80% 2 x 0.6 x 1.25 mm -25...+85 °C 0.6 2 1.25
110 RND1500805F333Z500 0805 Y5V 33 nF 50 VDC -20/+80% 2 x 0.6 x 1.25 mm -25...+85 °C 0.6 2 1.25
111 RND1500805F473Z500 0805 Y5V 47 nF 50 VDC -20/+80% 2 x 0.6 x 1.25 mm -25...+85 °C 0.6 2 1.25
112 RND1500805F104Z160 0805 Y5V 100 nF 16 VDC -20/+80% 2 x 0.6 x 1.25 mm -25...+85 °C 0.6 2 1.25
113 RND1500805F104Z500 0805 Y5V 100 nF 50 VDC -20/+80% 2 x 0.6 x 1.25 mm -25...+85 °C 0.6 2 1.25
114 RND1500805F154Z250 0805 Y5V 150 nF 25 VDC -20/+80% 2 x 0.6 x 1.25 mm -25...+85 °C 0.6 2 1.25
115 RND1500805F154Z500 0805 Y5V 150 nF 50 VDC -20/+80% 2 x 0.6 x 1.25 mm -25...+85 °C 0.6 2 1.25
116 RND1500805F224Z160 0805 Y5V 220 nF 16 VDC -20/+80% 2 x 0.6 x 1.25 mm -25...+85 °C 0.6 2 1.25
117 RND1500805F224Z250 0805 Y5V 220 nF 25 VDC -20/+80% 2 x 0.6 x 1.25 mm -25...+85 °C 0.6 2 1.25
118 RND1500805F224Z500 0805 Y5V 220 nF 50 VDC -20/+80% 2 x 0.6 x 1.25 mm -25...+85 °C 0.6 2 1.25
119 RND1500805F334Z250 0805 Y5V 330 nF 25 VDC -20/+80% 2 x 0.8 x 1.25 mm -25...+85 °C 0.8 2 1.25
120 RND1500805F474Z160 0805 Y5V 470 nF 16 VDC -20/+80% 2 x 0.8 x 1.25 mm -25...+85 °C 0.8 2 1.25
121 RND1500805F105Z250 0805 Y5V 1 μF 25 VDC -20/+80% 2 x 1.25 x 1.25 mm -25...+85 °C 1.25 2 1.25
122 RND1500805F105Z500 0805 Y5V 1 μF 50 VDC -20/+80% 2 x 1.25 x 1.25 mm -25...+85 °C 1.25 2 1.25
123 RND1500805F155Z160 0805 Y5V 1.5 μF 16 VDC -20/+80% 2 x 1.25 x 1.25 mm -25...+85 °C 1.25 2 1.25
124 RND1500805F225Z160 0805 Y5V 2.2 μF 16 VDC -20/+80% 2 x 1.25 x 1.25 mm -25...+85 °C 1.25 2 1.25
125 RND1500805F335Z100 0805 Y5V 3.3 μF 10 VDC -20/+80% 2 x 1.25 x 1.25 mm -25...+85 °C 1.25 2 1.25
126 RND1500805F475Z100 0805 Y5V 4.7 μF 10 VDC -20/+80% 2 x 1.25 x 1.25 mm -25...+85 °C 1.25 2 1.25
127 RND1500805F475Z160 0805 Y5V 4.7 μF 16 VDC -20/+80% 2 x 1.25 x 1.25 mm -25...+85 °C 1.25 2 1.25
128 RND1500805F106Z100 0805 Y5V 10 μF 10 VDC -20/+80% 2 x 1.25 x 1.25 mm -25...+85 °C 1.25 2 1.25
129 RND1500805F106Z6R3 0805 Y5V 10 μF 6.3 VDC -20/+80% 2 x 1.25 x 1.25 mm -25...+85 °C 1.25 2 1.25
Part number
Construction form
Ceramic type
Capacitance (F)
Rated voltage (VDC)
Capacitance tolerance (%)
Dimensions L x H x W (mm)
Temperature range (°C)
Height (mm)
Length (mm)
Width (mm)
Contact the supplier
DISTRELEC RND aims to provide customers with a comprehensive range of products to meet the demands of electronic, electrical and maintenance professionals. Great quality and low prices combine, providing outstanding value and a product you can trust.
DISTRELEC