SMD Multilayer Ceramic Capacitors, 0201, NP0 - Product Family 1374267

Manufacturer DISTRELEC
Description Multilayer Ceramic Capacitor RND1500201N100F250
Part number RND1500201N100F250
Capacitance 10 pF F
Rated voltage 25 V VDC
Dimensions L x H x W 1 x 0.3 x 0.3 mm mm
Capacitance tolerance ±1% %
Request Free PCB CAD Models
Product selection
Selector Part number Construction form Ceramic type Capacitance (F) Rated voltage (VDC) Capacitance tolerance (%) Dimensions L x H x W (mm) Temperature range (°C) Height (mm) Length (mm) Width (mm)
110 RND1500201N100F250 0201 NP0 10 pF 25 V ±1% 1 x 0.3 x 0.3 mm -55...+125 °C 0.3 1 0.3
208 RND1500201N120J250 0201 NP0 12 pF 25 V ±5% 1 x 0.3 x 0.3 mm -55...+125 °C 0.3 1 0.3
209 RND1500201N150J250 0201 NP0 15 pF 25 V ±5% 1 x 0.3 x 0.3 mm -55...+125 °C 0.3 1 0.3
210 RND1500201N180J250 0201 NP0 18 pF 25 V ±5% 1 x 0.3 x 0.3 mm -55...+125 °C 0.3 1 0.3
211 RND1500201N101J160 0201 NP0 100 pF 16 V ±5% 1 x 0.3 x 0.3 mm -55...+125 °C 0.3 1 0.3
212 RND1500201N101J250 0201 NP0 100 pF 25 V ±5% 1 x 0.3 x 0.3 mm -55...+125 °C 0.3 1 0.3
Part number
Construction form
Ceramic type
Capacitance (F)
Rated voltage (VDC)
Capacitance tolerance (%)
Dimensions L x H x W (mm)
Temperature range (°C)
Height (mm)
Length (mm)
Width (mm)
Contact the supplier
DISTRELEC RND aims to provide customers with a comprehensive range of products to meet the demands of electronic, electrical and maintenance professionals. Great quality and low prices combine, providing outstanding value and a product you can trust.
DISTRELEC