SMD Multilayer Ceramic Capacitors, 1206, X5R - Product Family 1374159

Manufacturer DISTRELEC
Description Multilayer Ceramic Capacitor RND 1501206X475K250
Part number RND 1501206X475K250
Capacitance 4.7 μF F
Rated voltage 25 VDC VDC
Dimensions L x H x W 3.2 x 1.6 x 1.6 mm mm
Capacitance tolerance ±10% %
Request Free PCB CAD Models
Product selection
Selector Part number Construction form Ceramic type Capacitance (F) Rated voltage (VDC) Capacitance tolerance (%) Dimensions L x H x W (mm) Temperature range (°C) Height (mm) Length (mm) Width (mm)
1 RND 1501206X475K250 1206 X5R 4.7 μF 25 VDC ±10% 3.2 x 1.6 x 1.6 mm -55...+85 °C 1.6 3.2 1.6
143 RND 1501206X106K6R3 1206 X5R 10 μF 6.3 VDC ±10% 3.2 x 1.6 x 1.6 mm -55...+85 °C 1.6 3.2 1.6
144 RND 1501206X106K100 1206 X5R 10 μF 10 VDC ±10% 3.2 x 1.6 x 1.6 mm -55...+85 °C 1.6 3.2 1.6
145 RND 1501206X106K160 1206 X5R 10 μF 16 VDC ±10% 3.2 x 1.6 x 1.6 mm -55...+85 °C 1.6 3.2 1.6
146 RND 1501206X106K250 1206 X5R 10 μF 25 VDC ±10% 3.2 x 1.6 x 1.6 mm -55...+85 °C 1.6 3.2 1.6
147 RND 1501206X226K6R3 1206 X5R 22 μF 6.3 VDC ±10% 3.2 x 1.6 x 1.6 mm -55...+85 °C 1.6 3.2 1.6
148 RND 1501206X226M6R3 1206 X5R 22 μF 6.3 VDC ±20% 3.2 x 1.6 x 1.6 mm -55...+85 °C 1.6 3.2 1.6
149 RND 1501206X226M100 1206 X5R 22 μF 10 VDC ±20% 3.2 x 1.6 x 1.6 mm -55...+85 °C 1.6 3.2 1.6
150 RND 1501206X226K160 1206 X5R 22 μF 16 VDC ±10% 3.2 x 1.6 x 1.6 mm -55...+85 °C 1.6 3.2 1.6
Part number
Construction form
Ceramic type
Capacitance (F)
Rated voltage (VDC)
Capacitance tolerance (%)
Dimensions L x H x W (mm)
Temperature range (°C)
Height (mm)
Length (mm)
Width (mm)
Contact the supplier
DISTRELEC RND aims to provide customers with a comprehensive range of products to meet the demands of electronic, electrical and maintenance professionals. Great quality and low prices combine, providing outstanding value and a product you can trust.
DISTRELEC