SMD Multilayer Ceramic Capacitors, 0805, Y5V - Product Family 1632540

Manufacturer DISTRELEC
Description Multilayer Ceramic Capacitor RND 1500805Y103Z500NT
Part number RND 1500805Y103Z500NT
Capacitance 10 nF F
Rated voltage 50 VDC VDC
Dimensions L x H x W 2 x 1.25 x 1.25 mm mm
Capacitance tolerance -20...+80% %
Product selection
Selector Part number Construction form Ceramic type Capacitance (F) Rated voltage (VDC) Capacitance tolerance (%) Dimensions L x H x W (mm) Temperature range (°C) Height (mm) Length (mm) Width (mm)
110 RND 1500805Y103Z500NT 0805 Y5V 10 nF 50 VDC -20...+80% 2 x 1.25 x 1.25 mm +85...-25 °C 1.25 2 1.25
213 RND 1500805Y104Z160NT 0805 Y5V 100 nF 16 VDC -20...+80% 2 x 1.25 x 1.25 mm +85...-25 °C 1.25 2 1.25
214 RND 1500805Y104Z250NT 0805 Y5V 100 nF 25 VDC -20...+80% 2 x 1.25 x 1.25 mm +85...-25 °C 1.25 2 1.25
215 RND 1500805Y104Z500NT 0805 Y5V 100 nF 50 VDC -20...+80% 2 x 1.25 x 1.25 mm +85...-25 °C 1.25 2 1.25
216 RND 1500805Y105Z500N3 0805 Y5V 1.0 μF 50 VDC -20...+80% 2 x 1.25 x 1.25 mm +85...-25 °C 1.25 2 1.25
217 RND 1500805Y106Z063N3 0805 Y5V 10 μF 6.3 VDC -20...+80% 2 x 1.25 x 1.25 mm +85...-25 °C 1.25 2 1.25
218 RND 1500805Y106Z100N3 0805 Y5V 10 μF 10 VDC -20...+80% 2 x 1.25 x 1.25 mm +85...-25 °C 1.25 2 1.25
219 RND 1500805Y154Z250NT 0805 Y5V 150 nF 25 VDC -20...+80% 2 x 1.25 x 1.25 mm +85...-25 °C 1.25 2 1.25
220 RND 1500805Y154Z500NT 0805 Y5V 150 nF 50 VDC -20...+80% 2 x 1.25 x 1.25 mm +85...-25 °C 1.25 2 1.25
221 RND 1500805Y155Z160N3 0805 Y5V 1.5 μF 16 VDC -20...+80% 2 x 1.25 x 1.25 mm +85...-25 °C 1.25 2 1.25
222 RND 1500805Y223Z500NT 0805 Y5V 22 nF 50 VDC -20...+80% 2 x 1.25 x 1.25 mm +85...-25 °C 1.25 2 1.25
223 RND 1500805Y224Z160NT 0805 Y5V 220 nF 16 VDC -20...+80% 2 x 1.25 x 1.25 mm +85...-25 °C 1.25 2 1.25
224 RND 1500805Y224Z250NT 0805 Y5V 220 nF 25 VDC -20...+80% 2 x 1.25 x 1.25 mm +85...-25 °C 1.25 2 1.25
225 RND 1500805Y224Z500NT 0805 Y5V 220 nF 50 VDC -20...+80% 2 x 1.25 x 1.25 mm +85...-25 °C 1.25 2 1.25
226 RND 1500805Y225Z160N3 0805 Y5V 2.2 μF 16 VDC -20...+80% 2 x 1.25 x 1.25 mm +85...-25 °C 1.25 2 1.25
227 RND 1500805Y333Z500NT 0805 Y5V 33 nF 50 VDC -20...+80% 2 x 1.25 x 1.25 mm +85...-25 °C 1.25 2 1.25
228 RND 1500805Y334Z250NT 0805 Y5V 330 nF 25 VDC -20...+80% 2 x 1.25 x 1.25 mm +85...-25 °C 1.25 2 1.25
229 RND 1500805Y335Z100N3 0805 Y5V 3.3 μF 10 VDC -20...+80% 2 x 1.25 x 1.25 mm +85...-25 °C 1.25 2 1.25
230 RND 1500805Y473Z500NT 0805 Y5V 47 nF 50 VDC -20...+80% 2 x 1.25 x 1.25 mm +85...-25 °C 1.25 2 1.25
231 RND 1500805Y474Z160NT 0805 Y5V 470 nF 16 VDC -20...+80% 2 x 1.25 x 1.25 mm +85...-25 °C 1.25 2 1.25
232 RND 1500805Y475Z100N3 0805 Y5V 4.7 μF 10 VDC -20...+80% 2 x 1.25 x 1.25 mm +85...-25 °C 1.25 2 1.25
233 RND 1500805Y475Z160N3 0805 Y5V 4.7 μF 16 VDC -20...+80% 2 x 1.25 x 1.25 mm +85...-25 °C 1.25 2 1.25
234 RND 150C0805X106K100N3 0805 Y5V 10 μF 10 VDC -20...+80% 2 x 1.25 x 1.25 mm +85...-25 °C 1.25 2 1.25
Part number
Construction form
Ceramic type
Capacitance (F)
Rated voltage (VDC)
Capacitance tolerance (%)
Dimensions L x H x W (mm)
Temperature range (°C)
Height (mm)
Length (mm)
Width (mm)
Contact the supplier
DISTRELEC RND aims to provide customers with a comprehensive range of products to meet the demands of electronic, electrical and maintenance professionals. Great quality and low prices combine, providing outstanding value and a product you can trust.
DISTRELEC