SMD Multilayer Ceramic Capacitors, 0603, X7R - Product Family 1373918

Manufacturer DISTRELEC
Description Multilayer Ceramic Capacitor RND 1500603B221K500
Part number RND 1500603B221K500
Capacitance 220 pF F
Rated voltage 50 VDC VDC
Dimensions L x H x W 1.6 x 0.8 x 0.8 mm mm
Capacitance tolerance ±10% %
Product selection
Selector Part number Construction form Ceramic type Capacitance (F) Rated voltage (VDC) Capacitance tolerance (%) Dimensions L x H x W (mm) Temperature range (°C) Height (mm) Length (mm) Width (mm)
110 RND 1500603B221K500 0603 X7R 220 pF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
209 RND 1500603B221K101 0603 X7R 220 pF 100 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
210 RND 1500603B331K500 0603 X7R 330 pF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
211 RND 1500603B331K101 0603 X7R 330 pF 100 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
212 RND 1500603B271K500 0603 X7R 270 pF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
213 RND 1500603B391K500 0603 X7R 390 pF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
214 RND 1500603B471K500 0603 X7R 470 pF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
215 RND 1500603B471J101 0603 X7R 470 pF 100 VDC ±5% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
216 RND 1500603B471K101 0603 X7R 470 pF 100 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
217 RND 1500603B561K500 0603 X7R 560 pF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
218 RND 1500603B681K500 0603 X7R 680 pF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
219 RND 1500603B681K101 0603 X7R 680 pF 100 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
220 RND 1500603B821K500 0603 X7R 820 pF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
221 RND 1500603B102J500 0603 X7R 1.0 nF 50 VDC ±5% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
222 RND 1500603B102K500 0603 X7R 1.0 nF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
223 RND 1500603B102J101 0603 X7R 1.0 nF 100 VDC ±5% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
224 RND 1500603B102K101 0603 X7R 1.0 nF 100 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
225 RND 1500603B102K201 0603 X7R 1.0 nF 200 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
226 RND 1500603B122K500 0603 X7R 1.2 nF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
227 RND 1500603B152J500 0603 X7R 1.5 nF 50 VDC ±5% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
228 RND 1500603B152K500 0603 X7R 1.5 nF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
229 RND 1500603B152J101 0603 X7R 1.5 nF 100 VDC ±5% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
230 RND 1500603B182K500 0603 X7R 1.8 nF 5 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
231 RND 1500603B222J500 0603 X7R 2.2 nF 50 VDC ±5% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
232 RND 1500603B222K500 0603 X7R 2.2 nF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
233 RND 1500603B222K101 0603 X7R 2.2 nF 100 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
234 RND 1500603B272K500 0603 X7R 2.7 nF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
235 RND 1500603B332J500 0603 X7R 3.3 nF 50 VDC ±5% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
236 RND 1500603B332K500 0603 X7R 3.3 nF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
237 RND 1500603B392K500 0603 X7R 3.9 nF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
238 RND 1500603B472K500 0603 X7R 4.7 nF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
239 RND 1500603B472J500 0603 X7R 4.7 nF 50 VDC ±5% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
240 RND 1500603B472J101 0603 X7R 4.7 nF 100 VDC ±5% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
241 RND 1500603B472K101 0603 X7R 4.7 nF 100 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
242 RND 1500603B562K500 0603 X7R 5.6 nF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
243 RND 1500603B682K500 0603 X7R 6.8 nF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
244 RND 1500603B822K500 0603 X7R 8.2 nF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
245 RND 1500603B103K160 0603 X7R 10 nF 16 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
246 RND 1500603B103K250 0603 X7R 10 nF 25 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
247 RND 1500603B103K500 0603 X7R 10 nF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
248 RND 1500603B103J500 0603 X7R 10 nF 50 VDC ±5% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
249 RND 1500603B103J101 0603 X7R 10 nF 100 VDC ±5% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
250 RND 1500603B103K101 0603 X7R 10 nF 100 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
251 RND 1500603B123K250 0603 X7R 12 nF 25 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
252 RND 1500603B123K500 0603 X7R 12 nF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
253 RND 1500603B153K250 0603 X7R 15 nF 25 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
254 RND 1500603B153J500 0603 X7R 15 nF 50 VDC ±5% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
255 RND 1500603B153K500 0603 X7R 15 nF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
256 RND 1500603B183K500 0603 X7R 18 nF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
257 RND 1500603B223K160 0603 X7R 22 nF 16 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
258 RND 1500603B223K250 0603 X7R 22 nF 25 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
259 RND 1500603B223K500 0603 X7R 22 nF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
260 RND 1500603B273K250 0603 X7R 27 nF 25 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
261 RND 1500603B273K500 0603 X7R 27 nF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
262 RND 1500603B333K160 0603 X7R 33 nF 16 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
263 RND 1500603B333K250 0603 X7R 33 nF 25 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
264 RND 1500603B333J500 0603 X7R 33 nF 50 VDC ±5% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
265 RND 1500603B333K500 0603 X7R 33 nF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
266 RND 1500603B393K160 0603 X7R 39 nF 16 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
267 RND 1500603B393K250 0603 X7R 39 nF 25 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
268 RND 1500603B393K500 0603 X7R 39 nF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
269 RND 1500603B473K160 0603 X7R 47 nF 16 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
270 RND 1500603B473J250 0603 X7R 47 nF 25 VDC ±5% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
271 RND 1500603B473K250 0603 X7R 47 nF 25 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
272 RND 1500603B473K500 0603 X7R 47 nF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
273 RND 1500603B563K160 0603 X7R 56 nF 16 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
274 RND 1500603B563K250 0603 X7R 56 nF 25 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
275 RND 1500603B563K500 0603 X7R 56 nF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
276 RND 1500603B683K160 0603 X7R 68 nF 16 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
277 RND 1500603B683K250 0603 X7R 68 nF 25 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
278 RND 1500603B683K500 0603 X7R 68 nF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
279 RND 1500603B823K250 0603 X7R 82 nF 25 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
280 RND 1500603B823K500 0603 X7R 82 nF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
281 RND 1500603B104J160 0603 X7R 100 nF 16 VDC ±5% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
282 RND 1500603B104K160 0603 X7R 100 nF 16 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
283 RND 1500603B104K250 0603 X7R 100 nF 25 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
284 RND 1500603B104J250 0603 X7R 100 nF 25 VDC ±5% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
285 RND 1500603B104J500 0603 X7R 100 nF 50 VDC ±5% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
286 RND 1500603B104K500 0603 X7R 100 nF 50 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
287 RND 1500603B154K100 0603 X7R 150 nF 10 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
288 RND 1500603B224K100 0603 X7R 220 nF 10 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
289 RND 1500603B224K250 0603 X7R 220 nF 25 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
290 RND 1500603B474K250 0603 X7R 470 nF 25 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
291 RND 1500603B105K160 0603 X7R 1.0 μF 16 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
292 RND 1500603B225K6R3 0603 X7R 2.2 μF 6.3 VDC ±10% 1.6 x 0.8 x 0.8 mm -55...+125 °C 0.8 1.6 0.8
Part number
Construction form
Ceramic type
Capacitance (F)
Rated voltage (VDC)
Capacitance tolerance (%)
Dimensions L x H x W (mm)
Temperature range (°C)
Height (mm)
Length (mm)
Width (mm)
Contact the supplier
DISTRELEC RND aims to provide customers with a comprehensive range of products to meet the demands of electronic, electrical and maintenance professionals. Great quality and low prices combine, providing outstanding value and a product you can trust.
DISTRELEC