SMD Multilayer Ceramic Capacitors, 1210, Y5V - Product Family 1632568

Manufacturer DISTRELEC
Description Multilayer Ceramic Capacitor RND 150-1210Y106Z160N2
Part number RND 150-1210Y106Z160N2
Capacitance 10 μF F
Rated voltage 16 VDC VDC
Dimensions L x H x W 3.2 x 2.5 x 2.5 mm mm
Capacitance tolerance -20...+80% %
Request Free PCB CAD Models
Product selection
Selector Part number Construction form Ceramic type Capacitance (F) Rated voltage (VDC) Capacitance tolerance (%) Dimensions L x H x W (mm) Temperature range (°C) Height (mm) Length (mm) Width (mm)
110 RND 150-1210Y106Z160N2 1210 Y5V 10 μF 16 VDC -20...+80% 3.2 x 2.5 x 2.5 mm -25...+85 °C 2.5 3.2 2.5
214 RND 150-1210Y106Z250N2 1210 Y5V 10 μF 25 VDC -20...+80% 3.2 x 2.5 x 2.5 mm -25...+85 °C 2.5 3.2 2.5
215 RND 150-1210Y226Z160N2 1210 Y5V 22 μF 16 VDC -20...+80% 3.2 x 2.5 x 2.5 mm -25...+85 °C 2.5 3.2 2.5
216 RND 150-1210Y475Z500N2 1210 Y5V 4.7 μF 50 VDC -20...+80% 3.2 x 2.5 x 2.5 mm -25...+85 °C 2.5 3.2 2.5
217 RND 150-1210Y476Z063N1 1210 Y5V 47 μF 6.3 VDC -20...+80% 3.2 x 2.5 x 2.5 mm -25...+85 °C 2.5 3.2 2.5
Part number
Construction form
Ceramic type
Capacitance (F)
Rated voltage (VDC)
Capacitance tolerance (%)
Dimensions L x H x W (mm)
Temperature range (°C)
Height (mm)
Length (mm)
Width (mm)
Contact the supplier
DISTRELEC RND aims to provide customers with a comprehensive range of products to meet the demands of electronic, electrical and maintenance professionals. Great quality and low prices combine, providing outstanding value and a product you can trust.
DISTRELEC