Metal enclosure - Product Family 1660163

Manufacturer DISTRELEC
Description Metal enclosure, Natural aluminum, 145.9 x 222.1 x 55.9 mm
Part number RND 455-00698
Material Aluminium alloy
External dimensions 145.9 x 222.1 x 55.9 mm
Internal dimensions 141.8 x 218.7 x 49.2 mm
Color Natural aluminum
Product selection
Selector Part number External dimensions W x D x H Internal dimensions W x D x H Colour Material Mounting Thickness (mm)
1 RND 455-00698 145.9 x 222.1 x 55.9 mm 141.8 x 218.7 x 49.2 mm Natural aluminum Aluminium alloy - 4
2 RND 455-00699 63.6 x 114.5 x 30.3 mm 60.9 x 111.5 x 24.7 mm Natural aluminum Aluminium alloy - 4
3 RND 455-00700 63.7 x 114.4 x 55.1 mm 60.8 x 111.5 x 49.3 mm Natural aluminum Aluminium alloy - 4
4 RND 455-00701 146.0 x 222.2 x 106.5 mm 141.8 x 218.9 x 100.1 mm Natural aluminum Aluminium alloy - 4
5 RND 455-00702 175 x 275 x 65.5 mm 170.8 x 271.2 x 58.6 mm Natural aluminum Aluminium alloy PCB 4
6 RND 455-00703 250.2 x 250.2 x 100.5 mm 245 x 245 x 93.4 mm Natural aluminum Aluminium alloy PCB 4
7 RND 455-00704 100.0 x 119.9 x 35.7 mm 96.1 x 116.5 x 29.2 mm Natural aluminum Aluminium alloy PCB 4
8 RND 455-00705 89.7 x 114.7 x 55.1 mm 86.2 x 111.5 x 49.3 mm Natural aluminum Aluminium alloy - 4
9 RND 455-00706 120.9 x 171.9 x 55.0 mm 117 x 168.1 x 49 mm Natural aluminum Aluminium alloy - 4
10 RND 455-00707 101.5 x 139.1 x 76.7 mm 97.5 x 135 x 69.8 mm Natural aluminum Aluminium alloy PCB 4
11 RND 455-00708 54.9 x 79.9 x 25.5 mm 51.7 x 76.8 x 19.7 mm Natural aluminum Aluminium alloy PCB 4
12 RND 455-00709 127.3 x 165.8 x 76.3 mm 123.8 x 162.2 x 70.1 mm Natural aluminum Aluminium alloy PCB 4
13 RND 455-00710 54.9 x 60.0 x 30.0 mm 51.8 x 56.9 x 24.6 mm Natural aluminum Aluminium alloy PCB 4
14 RND 455-00711 35 x 89.1 x 24.8 mm 31.9 x 85.9 x 24.8 mm Natural aluminum Aluminium alloy - 4
15 RND 455-00712 120.9 x 171.9 x 106 mm 116.9 x 168 x 100.1 mm Natural aluminum Aluminium alloy - 4
16 RND 455-00728 145.9 x 222.1 x 55.9 mm 141.8 x 218.7 x 49.2 mm light grey Aluminium alloy - 4
17 RND 455-00729 63.6 x 114.5 x 30.3 mm 60.9 x 111.5 x 24.7 mm light grey Aluminium alloy - 4
18 RND 455-00730 63.7 x 114.4 x 55.1 mm 60.8 x 111.5 x 49.3 mm light grey Aluminium alloy - 4
19 RND 455-00731 146.0 x 222.2 x 106.5 mm 141.8 x 218.9 x 100.1 mm light grey Aluminium alloy - 4
20 RND 455-00732 175 x 275 x 65.5 mm 170.8 x 271.2 x 58.6 mm light grey Aluminium alloy PCB 4
21 RND 455-00733 250.2 x 250.2 x 100.5 mm 245 x 245 x 93.4 mm light grey Aluminium alloy PCB 4
22 RND 455-00734 100.0 x 119.9 x 35.7 mm 96.1 x 116.5 x 29.2 mm light grey Aluminium alloy PCB 4
23 RND 455-00735 89.7 x 114.7 x 55.1 mm 86.2 x 111.5 x 49.3 mm light grey Aluminium alloy - 4
24 RND 455-00736 120.9 x 171.9 x 55.0 mm 117 x 168.1 x 49 mm light grey Aluminium alloy - 4
25 RND 455-00737 101.5 x 139.1 x 76.7 mm 97.5 x 135 x 69.8 mm light grey Aluminium alloy PCB 4
26 RND 455-00738 54.9 x 79.9 x 25.5 mm 51.7 x 76.8 x 19.7 mm light grey Aluminium alloy PCB 4
27 RND 455-00739 127.3 x 165.8 x 76.3 mm 123.8 x 162.2 x 70.1 mm light grey Aluminium alloy PCB 4
28 RND 455-00740 54.9 x 60.0 x 30.0 mm 51.8 x 56.9 x 24.6 mm light grey Aluminium alloy PCB 4
29 RND 455-00741 35 x 89.1 x 24.8 mm 31.9 x 85.9 x 24.8 mm light grey Aluminium alloy - 4
30 RND 455-00742 120.9 x 171.9 x 106 mm 116.9 x 168 x 100.1 mm light grey Aluminium alloy - 4
31 RND 455-00758 145.9 x 222.1 x 55.9 mm 141.8 x 218.7 x 49.2 mm black Aluminium alloy - 4
32 RND 455-00759 63.6 x 114.5 x 30.3 mm 60.9 x 111.5 x 24.7 mm black Aluminium alloy - 4
33 RND 455-00760 63.7 x 114.4 x 55.1 mm 60.8 x 111.5 x 49.3 mm black Aluminium alloy - 4
34 RND 455-00761 146.0 x 222.2 x 106.5 mm 141.8 x 218.9 x 100.1 mm black Aluminium alloy - 4
35 RND 455-00762 175 x 275 x 65.5 mm 170.8 x 271.2 x 58.6 mm black Aluminium alloy PCB 4
36 RND 455-00763 250.2 x 250.2 x 100.5 mm 245 x 245 x 93.4 mm black Aluminium alloy PCB 4
37 RND 455-00764 100.0 x 119.9 x 35.7 mm 96.1 x 116.5 x 29.2 mm black Aluminium alloy PCB 4
38 RND 455-00765 89.7 x 114.7 x 55.1 mm 86.2 x 111.5 x 49.3 mm black Aluminium alloy - 4
39 RND 455-00766 120.9 x 171.9 x 55.0 mm 117 x 168.1 x 49 mm black Aluminium alloy - 4
40 RND 455-00767 101.5 x 139.1 x 76.7 mm 97.5 x 135 x 69.8 mm black Aluminium alloy PCB 4
41 RND 455-00768 54.9 x 79.9 x 25.5 mm 51.7 x 76.8 x 19.7 mm black Aluminium alloy PCB 4
42 RND 455-00769 127.3 x 165.8 x 76.3 mm 123.8 x 162.2 x 70.1 mm black Aluminium alloy PCB 4
43 RND 455-00770 54.9 x 60.0 x 30.0 mm 51.8 x 56.9 x 24.6 mm black Aluminium alloy PCB 4
44 RND 455-00771 35 x 89.1 x 24.8 mm 31.9 x 85.9 x 24.8 mm black Aluminium alloy - 4
45 RND 455-00772 120.9 x 171.9 x 106 mm 116.9 x 168 x 100.1 mm black Aluminium alloy - 4
Part number
External dimensions W x D x H
Internal dimensions W x D x H
Colour
Material
Mounting
Thickness (mm)
Contact the supplier
DISTRELEC RND aims to provide customers with a comprehensive range of products to meet the demands of electronic, electrical and maintenance professionals. Great quality and low prices combine, providing outstanding value and a product you can trust.
DISTRELEC