Hand-Held Plastic enclosure - Product Family 1663380

Manufacturer DISTRELEC
Description Hand-Held Plastic enclosure, grey, 66.5 x 66.5 x 28 mm
Part number RND 455-00878
Material ABS
External dimensions 66.5 x 66.5 x 28 mm
Internal dimensions 55.4 x 55.4 x 22 mm
Color grey
Inflammability class according to UL 94 UL 94 HB
Product selection
Selector Part number External dimensions W x D x H Internal dimensions W x D x H Colour Material Fire class Mounting Front panel Design
1 RND 455-00878 66.5 x 66.5 x 28 mm 55.4 x 55.4 x 22 mm grey ABS UL 94 HB PCB/Horizontal 61.3 x 22.9 x 1.6 mm Handheld
2 RND 455-00879 66.5 x 66.5 x 28 mm 55.4 x 55.4 x 22 mm black ABS UL 94 HB PCB/Horizontal 61.3 x 22.9 x 1.6 mm Handheld
3 RND 455-00880 66.5 x 66.5 x 28 mm 55.4 x 55.4 x 22 mm grey ABS UL 94 HB PCB/Horizontal - Handheld
4 RND 455-00881 66.5 x 66.5 x 28 mm 55.4 x 55.4 x 22 mm black ABS UL 94 HB PCB/Horizontal - Handheld
5 RND 455-00882 66.5 x 92 x 21 mm 55.3 x 80.3 x 15.5 mm grey ABS UL 94 HB PCB/Horizontal/Vertical 61.2 x 15.7 x 1.6 mm Handheld
6 RND 455-00883 66.5 x 92 x 21 mm 55.3 x 80.3 x 15.5 mm black ABS UL 94 HB PCB/Horizontal/Vertical 61.2 x 15.7 x 1.6 mm Handheld
7 RND 455-00884 66.5 x 92 x 28.1 mm 55.3 x 80.3 x 22.1 mm grey ABS UL 94 HB PCB/Horizontal/Vertical 61.3 x 22.9 x 1.6 mm Handheld
8 RND 455-00885 66.5 x 92 x 28.1 mm 55.3 x 80.3 x 22.1 mm black ABS UL 94 HB PCB/Horizontal/Vertical 61.3 x 22.9 x 1.6 mm Handheld
9 RND 455-00886 66.5 x 92 x 28 mm 55.3 x 80.3 x 22 mm grey ABS UL 94 HB PCB/Horizontal 61.3 x 22.9 x 1.6 mm Handheld
10 RND 455-00887 66.5 x 92 x 28 mm 55.3 x 80.3 x 22 mm black ABS UL 94 HB PCB/Horizontal 61.3 x 22.9 x 1.6 mm Handheld
11 RND 455-00888 75 x 111.3 x 25.2 mm 64 x 99.2 x 19.2 mm grey ABS UL 94 HB PCB/Horizontal 69.8 x 20 x 1.6 mm Handheld
12 RND 455-00889 75 x 111.3 x 25.2 mm 64 x 99.2 x 19.2 mm black ABS UL 94 HB PCB/Horizontal 69.8 x 20 x 1.6 mm Handheld
13 RND 455-00890 66.5 x 112 x 21 mm 55.4 x 100.4 x 15 mm grey ABS UL 94 HB PCB/Horizontal/Vertical 61.2 x 15.7 x 1.6 mm Handheld
14 RND 455-00891 66.5 x 112 x 21 mm 55.4 x 100.4 x 15 mm black ABS UL 94 HB PCB/Horizontal/Vertical 61.2 x 15.7 x 1.6 mm Handheld
15 RND 455-00892 66.5 x 112 x 28 mm 55.4 x 100.4 x 22 mm grey ABS UL 94 HB PCB/Horizontal/Vertical 61.3 x 22.9 x 1.6 mm Handheld
16 RND 455-00893 66.5 x 112 x 28 mm 55.4 x 100.4 x 22 mm black ABS UL 94 HB PCB/Horizontal/Vertical 61.3 x 22.9 x 1.6 mm Handheld
17 RND 455-00894 36 x 114 x 25.8 mm 23.9 x 100.7 x 19.8 mm grey ABS UL 94 HB PCB/Horizontal 30.4 x 20.5 x 1.6 mm Handheld
18 RND 455-00895 36 x 114 x 25.8 mm 23.9 x 100.7 x 19.8 mm black ABS UL 94 HB PCB/Horizontal 30.4 x 20.5 x 1.6 mm Handheld
19 RND 455-00896 66.5 x 140 x 28 mm 54.8 x 125 x 22 mm grey ABS UL 94 HB PCB/Horizontal 61.3 x 22.9 x 1.6 mm Handheld
20 RND 455-00897 66.5 x 140 x 28 mm 54.8 x 125 x 22 mm black ABS UL 94 HB PCB/Horizontal 61.3 x 22.9 x 1.6 mm Handheld
21 RND 455-00898 66.5 x 140 x 28 mm 54.8 x 125 x 22 mm grey ABS UL 94 HB PCB/Horizontal 61.3 x 22.9 x 1.6 mm Handheld
22 RND 455-00899 66.5 x 140 x 28 mm 54.8 x 125 x 22 mm black ABS UL 94 HB PCB/Horizontal 61.3 x 22.9 x 1.6 mm Handheld
Part number
External dimensions W x D x H
Internal dimensions W x D x H
Colour
Material
Fire class
Mounting
Front panel
Design
Contact the supplier
DISTRELEC RND aims to provide customers with a comprehensive range of products to meet the demands of electronic, electrical and maintenance professionals. Great quality and low prices combine, providing outstanding value and a product you can trust.
DISTRELEC