Metal Oxide Film Resistors Axial Connections 1/4 W

Manufacturer DISTRELEC
Description Film Resistor RND 155MOR0W4J0332A50
Part number RND 155MOR0W4J0332A50
Resistance 3.3 kΩ Ω
Product selection
Selector Part number Resistance (Ω) Rated output (W) Tolerance (%) Temperature coefficient (ppm/°C) Rated voltage (V) Housing type
1 RND 155MOR0W4J0101A50 100 Ω 0.25 W ±5 % 350 ppm/°C 400 V Axial
518 RND 155MOR0W4J0102A50 1 kΩ 0.25 W ±5 % 350 ppm/°C 400 V Axial
519 RND 155MOR0W4J0103A50 10 kΩ 0.25 W ±5 % 350 ppm/°C 400 V Axial
520 RND 155MOR0W4J0105A50 1 MΩ 0.25 W ±5 % 350 ppm/°C 400 V Axial
521 RND 155MOR0W4J0202A50 2 kΩ 0.25 W ±5 % 350 ppm/°C 400 V Axial
522 RND 155MOR0W4J0332A50 3.3 kΩ 0.25 W ±5 % 350 ppm/°C 400 V Axial
523 RND 155MOR0W4J0391A50 390 Ω 0.25 W ±5 % 350 ppm/°C 400 V Axial
524 RND 155MOR0W4J0470A50 47 Ω 0.25 W ±5 % 350 ppm/°C 400 V Axial
525 RND 155MOR0W4J0471A50 470 Ω 0.25 W ±5 % 350 ppm/°C 400 V Axial
526 RND 155MOR0W4J0472A50 4.7 kΩ 0.25 W ±5 % 350 ppm/°C 400 V Axial
527 RND 155MOR0W4J0473A50 47 kΩ 0.25 W ±5 % 350 ppm/°C 400 V Axial
528 RND 155MOR0W4J0474A50 470 kΩ 0.25 W ±5 % 350 ppm/°C 400 V Axial
529 RND 155MOR0W4J0560A50 56 Ω 0.25 W ±5 % 350 ppm/°C 400 V Axial
530 RND 155MOR0W4J0561A50 560 Ω 0.25 W ±5 % 350 ppm/°C 400 V Axial
531 RND 155MOR0W4J0821A50 820 Ω 0.25 W ±5 % 350 ppm/°C 400 V Axial
Part number
Resistance (Ω)
Rated output (W)
Tolerance (%)
Temperature coefficient (ppm/°C)
Rated voltage (V)
Housing type
Contact the supplier
DISTRELEC RND aims to provide customers with a comprehensive range of products to meet the demands of electronic, electrical and maintenance professionals. Great quality and low prices combine, providing outstanding value and a product you can trust.
DISTRELEC