Metal Oxide Film Resistors Axial Connections 1/2 W

Manufacturer DISTRELEC
Description Film Resistor RND 155MOR0W2J0102A10
Part number RND 155MOR0W2J0102A10
Resistance 1 kΩ Ω
Product selection
Selector Part number Resistance (Ω) Rated output (W) Tolerance (%) Temperature coefficient (ppm/°C) Rated voltage (V) Housing type
1 RND 155MOR0W2J0101A10 100 Ω 0.5 W ±5 % 350 ppm/°C 400 V Axial
532 RND 155MOR0W2J0102A10 1 kΩ 0.5 W ±5 % 350 ppm/°C 400 V Axial
551 RND 155MOR0W2J010JA10 1 Ω 0.5 W ±5 % 350 ppm/°C 400 V Axial
552 RND 155MOR0W2J0153A10 1.5 kΩ 0.5 W ±5 % 350 ppm/°C 400 V Axial
553 RND 155MOR0W2J0182A10 1.8 kΩ 0.5 W ±5 % 350 ppm/°C 400 V Axial
554 RND 155MOR0W2J0221A10 220 Ω 0.5 W ±5 % 350 ppm/°C 400 V Axial
555 RND 155MOR0W2J0224A10 220 kΩ 0.5 W ±5 % 350 ppm/°C 400 V Axial
556 RND 155MOR0W2J022JA10 2.2 Ω 0.5 W ±5 % 350 ppm/°C 400 V Axial
557 RND 155MOR0W2J0333A10 33 kΩ 0.5 W ±5 % 350 ppm/°C 400 V Axial
558 RND 155MOR0W2J0334A10 330 kΩ 0.5 W ±5 % 350 ppm/°C 400 V Axial
559 RND 155MOR0W2J043JA10 4.3 Ω 0.5 W ±5 % 350 ppm/°C 400 V Axial
560 RND 155MOR0W2J0473A10 47 kΩ 0.5 W ±5 % 350 ppm/°C 400 V Axial
561 RND 155MOR0W2J047JA10 4.7 Ω 0.5 W ±5 % 350 ppm/°C 400 V Axial
562 RND 155MOR0W2J047KA10 0.47 Ω 0.5 W ±5 % 350 ppm/°C 400 V Axial
563 RND 155MOR0W2J0503A10 50 kΩ 0.5 W ±5 % 350 ppm/°C 400 V Axial
564 RND 155MOR0W2J050KA10 0.5 Ω 0.5 W ±5 % 350 ppm/°C 400 V Axial
565 RND 155MOR0W2J0513A10 51 kΩ 0.5 W ±5 % 350 ppm/°C 400 V Axial
566 RND 155MOR0W2J062KA10 0.62 Ω 0.5 W ±5 % 350 ppm/°C 400 V Axial
567 RND 155MOR0W2J0680A10 68 Ω 0.5 W ±5 % 350 ppm/°C 400 V Axial
568 RND 155MOR0W2J0682A10 6.8 kΩ 0.5 W ±5 % 350 ppm/°C 400 V Axial
Part number
Resistance (Ω)
Rated output (W)
Tolerance (%)
Temperature coefficient (ppm/°C)
Rated voltage (V)
Housing type
Contact the supplier
DISTRELEC RND aims to provide customers with a comprehensive range of products to meet the demands of electronic, electrical and maintenance professionals. Great quality and low prices combine, providing outstanding value and a product you can trust.
DISTRELEC