Safety inclination sensor 2 axis horizontal mounting, SIL2 / PLd Certified sensor, QG65N-KDXYh-090-CANS-C(F)M-2d

QG series

Manufacturer DIS SENSORS
Description Safety inclination sensor 2 axis horizontal mounting, SIL2 / PLd Certified sensor
Part Number QG65N-KDXYh-090-CANS-C(F)M-2d
Material (Housing) Plastic, Zinc, Stainless steel
Mass approx. 110 gram
Product selection
Selector Part Number Description Material (Housing) Mass Dimensions (indicative)
1 QG65N-KDXYh-090-CANS-C(F)M-2d Safety inclination sensor 2 axis horizontal mounting, SIL2 / PLd Certified sensor Plastic, Zinc, Stainless steel approx. 110 gram 60x50x27 mm
Part Number
Description
Material (Housing)
Mass
Dimensions (indicative)
Documentation
Contact the supplier
DIS SENSORS Over the course of 30 years, DIS Sensors has built up a reputation in the field of high quality sensor technology. We develop, produce and sell sensors for various applications from our headquarters in Soest, the Netherlands. Nous proposons une large gamme de capteurs pour mesurer l'inclinaison et l'accélération ainsi que des capteurs rotatifs. We value innovation and know-how above all else. The result: high-quality products and solutions from DIS Sensors to serve the global market. We were first awarded an ISO 9001 certificate in 2001; the most recent certificate was issued in 2019.
DIS Sensors