Inclination sensor 1 axis vertical mounting, QG76N CAN series, QG76N-SIXv-360-CAN-C(F)M

QG series

Manufacturer DIS SENSORS
Description Inclination sensor 1 axis vertical mounting, QG76N CAN series
Part Number QG76N-SIXv-360-CAN-C(F)M
Material (Housing) Plastic, Zinc, Stainless steel
Mass approx. 700 gram
Product selection
Selector Part Number Description Material (Housing) Mass Dimensions (indicative)
1 QG76N-SIXv-360-CAN-C(F)M Inclination sensor 1 axis vertical mounting, QG76N CAN series Plastic, Zinc, Stainless steel approx. 700 gram 70x60x33 mm
Part Number
Description
Material (Housing)
Mass
Dimensions (indicative)
Documentation
Contact the supplier
DIS SENSORS Over the course of 30 years, DIS Sensors has built up a reputation in the field of high quality sensor technology. We develop, produce and sell sensors for various applications from our headquarters in Soest, the Netherlands. Nous proposons une large gamme de capteurs pour mesurer l'inclinaison et l'accélération ainsi que des capteurs rotatifs. We value innovation and know-how above all else. The result: high-quality products and solutions from DIS Sensors to serve the global market. We were first awarded an ISO 9001 certificate in 2001; the most recent certificate was issued in 2019.
DIS Sensors