1

Rod Seals Type D-3(d between 8mm and 32mm)

Manufacturer DingZing Advanced Materials Inc.
Description Rod Seals D-3-8-20-8
Part number D-3-8-20-8
Product selection
Selector Type Φd (mm) ΦD (mm) h (mm) HA (mm)
1 D-3 8 20 8 9
15 D-3 13 20 5 6
16 D-3 15 25 9 10
17 D-3 16 22 4 4.5
18 D-3 16 22 5 6
19 D-3 18 24 8 9
20 D-3 18 25 5 6
21 D-3 18 26 8 9
22 D-3 18 28 8 9
23 D-3 20 28 5.7 6.3
24 D-3 20 30 8 9
25 D-3 22 28 4.5 6.3
26 D-3 22 30 5.7 6.3
27 D-3 22 32 7 8
28 D-3 25 33 6.3 7
29 D-3 25 33 6.8 7.5
30 D-3 25 35 7 8
31 D-3 25 35 7.3 8
32 D-3 25 35 8 9
33 D-3 25 35 10 11
34 D-3 25.4 31.75 5.69 6.35
35 D-3 26 36 10 11
36 D-3 28 34 3.4 4
37 D-3 28 36 5.6 6.3
38 D-3 28 38 7.3 8
39 D-3 28 40 6 7
40 D-3 30 36 6.3 7
41 D-3 30 37 5 6
2 D-3 30 38 5.7 6.3
3 D-3 30 38 6.3 7
4 D-3 30 38 8 9
5 D-3 30 40 6 7
6 D-3 30 40 7.3 8
7 D-3 30 40 8 9
8 D-3 30 40 9 10
9 D-3 30 40 10 11
10 D-3 30 50 11 12
11 D-3 32 40 6 7
12 D-3 32 40 7.7 9
13 D-3 32 42 5.7 6.3
14 D-3 32 47 10 11
Type
Φd (mm)
ΦD (mm)
h (mm)
HA (mm)
Contact the supplier
DingZing Advanced Materials Inc. DingZing is a world-leading researcher, developer and producer of advanced materials that inspire innovation.
DingZing Advanced Materials Inc.
鼎基先进材料股份有限公司