1

Rod Seals Type D-2(d between 6mm and 28mm)

Manufacturer DingZing Advanced Materials Inc.
Description Rod Seals D-2-6-12-5
Part number D-2-6-12-5
Product selection
Selector Type Φd (mm) ΦD (mm) h (mm) HA (mm)
1 D-2 6 12 5 5.6
15 D-2 10 16 4.5 5.2
16 D-2 10 20 8 9
17 D-2 11.3 16 3.5 4.5
18 D-2 12 20 5.8 6.3
19 D-2 12 22 8 9
20 D-2 14 22 5 5.7
21 D-2 14 22 5.7 6.3
22 D-2 14 24 6 7
23 D-2 15 21 5 5.7
24 D-2 15 23 5 5.7
25 D-2 16 22 5 5.7
26 D-2 16 24 5 5.7
27 D-2 16 24 5.7 6.3
28 D-2 17 25 10 11
29 D-2 18 26 5 5.7
30 D-2 18 26 6 7
31 D-2 18 26 8 9
32 D-2 18 28 8.2 9.2
33 D-2 19 27 6 7
34 D-2 20 25 5 5.7
35 D-2 20 26 5 5.7
36 D-2 20 27 6 7
37 D-2 20 28 5 5.7
38 D-2 20 28 7.2 8
39 D-2 20 30 6 7
40 D-2 20 30 8 9
41 D-2 20 33 10 11
2 D-2 21 29.5 5 5.7
3 D-2 22 30 5 5.7
4 D-2 22 30 8 9
5 D-2 22.4 30 5.2 5.7
6 D-2 22.7 33 5.3 6
7 D-2 23 35 6 7
8 D-2 25 32 5 5.7
9 D-2 25 33 5 5.7
10 D-2 25 33 5.8 6.3
11 D-2 25 33 10 11
12 D-2 28 35.5 5 5.7
13 D-2 28 36 8 9
14 D-2 28 38 10 11
Type
Φd (mm)
ΦD (mm)
h (mm)
HA (mm)
Contact the supplier
DingZing Advanced Materials Inc. DingZing is a world-leading researcher, developer and producer of advanced materials that inspire innovation.
DingZing Advanced Materials Inc.
鼎基先进材料股份有限公司