1

Piston/Rod Seals Type D-6(d between 8mm and 53.97mm)

Manufacturer DingZing Advanced Materials Inc.
Description Piston/Rod Seals D-6-12-21-5
Part number D-6-12-21-5
Product selection
Selector Type Φd (mm) ΦD (mm) h (mm) HA (mm)
1 D-6 8 16 6 6.6
2 D-6 9.53 19.05 5 5.5
3 D-6 12 21 5 5.5
4 D-6 13 19 4 4.4
5 D-6 18 30 6 6.6
6 D-6 22 30 5.7 6.3
7 D-6 22 32 8 8.8
8 D-6 22.23 28.58 6.35 6.98
9 D-6 25.4 33.4 5.68 6.12
10 D-6 25.4 34.93 7.95 8.73
11 D-6 28 38 7.3 8
12 D-6 30 40 7 7.7
13 D-6 30 42 7 7.7
14 D-6 31.75 41.28 6.76 7.92
15 D-6 31.75 41.28 7.95 8.73
16 D-6 34.92 44.45 7.95 8.73
17 D-6 38.1 50.8 6.35 6.98
18 D-6 40 48 5.7 6.3
19 D-6 40 50 7.3 8
20 D-6 41.3 50.8 9.52 10.49
21 D-6 44.45 53.97 9.52 10.49
22 D-6 47.62 57.15 9.52 10.49
23 D-6 50 65 11.4 12.5
24 D-6 50.8 63.5 6.35 6.98
25 D-6 53.97 63.5 6.35 6.98
Type
Φd (mm)
ΦD (mm)
h (mm)
HA (mm)
Contact the supplier
DingZing Advanced Materials Inc. DingZing is a world-leading researcher, developer and producer of advanced materials that inspire innovation.
DingZing Advanced Materials Inc.
鼎基先进材料股份有限公司