1
DingZing Advanced Materials Inc.

Piston/Rod Seals Type D-6(d between 55mm and 236mm)

Manufacturer DingZing Advanced Materials Inc.
Description Piston/Rod Seals D-6-101.6-114.3-9.52
Part number D-6-101.6-114.3-9.52
Product selection
Selector Type Φd (mm) ΦD (mm) h (mm) HA (mm)
1 D-6 55 65 10 11
2 D-6 56 64 8 8.8
3 D-6 57.15 66.68 9.52 10.49
4 D-6 57.15 69.85 9.52 10.49
5 D-6 60 70 6 6.6
6 D-6 60 75 12 13.2
7 D-6 63.5 73.03 9.52 10.49
8 D-6 63.5 76.2 9.52 10.49
9 D-6 63.5 82.55 15.75 17.47
10 D-6 69.85 82.55 9.52 10.49
11 D-6 75 88 13 14.5
12 D-6 75 90 9 9.9
13 D-6 76.2 88.9 9.52 10.49
14 D-6 76.2 95.25 15.75 17.47
15 D-6 80 95 11.4 12.5
16 D-6 88.9 101.6 9.52 10.49
17 D-6 90 100 8 8.8
18 D-6 100 115 11 12
19 D-6 101.6 114.3 9.52 10.49
20 D-6 133.35 152.4 15.75 17.47
21 D-6 158.75 177.8 15.75 17.47
22 D-6 165 177 9 9.9
23 D-6 236 261 19 21
Type
Φd (mm)
ΦD (mm)
h (mm)
HA (mm)
Contact the supplier
DingZing Advanced Materials Inc. DingZing is a world-leading researcher, developer and producer of advanced materials that inspire innovation.
DingZing Advanced Materials Inc.
鼎基先进材料股份有限公司