1

Dust Wipers Type DH-07

Manufacturer DingZing Advanced Materials Inc.
Description Dust Wipers DH-07-16-24-8
Part number DH-07-16-24-8
Product selection
Selector Type Φd (mm) ΦD (mm) t (mm) h (mm) HA (mm)
1 DH-07 16 24 6 8 6
2 DH-07 20 28 6 8 6
3 DH-07 22 30 6 8 6
4 DH-07 25 33 6 8 6
5 DH-07 26 34 6 8 6
6 DH-07 30 38 6 8 6
7 DH-07 32 40 6 8 6
8 DH-07 35 43 6 8 6
9 DH-07 40 48 6 8 6
10 DH-07 45 53 6 8 6
11 DH-07 50 58 6 8 6
12 DH-07 55 63 6 8 6
13 DH-07 65 73 6 8 6
14 DH-07 90 98 6 8 6
15 DH-07 110 122 8.2 11 8.2
16 DH-07 120 132 8.2 11 8.2
17 DH-07 135 147 8.2 11 8.2
18 DH-07 140 152 8.2 11 8.2
19 DH-05 150 162 8.2 11 8.2
20 DH-05 160 172 8.2 11 8.2
21 DH-05 250 265 9.5 13 9.5
Type
Φd (mm)
ΦD (mm)
t (mm)
h (mm)
HA (mm)
Contact the supplier
DingZing Advanced Materials Inc. DingZing is a world-leading researcher, developer and producer of advanced materials that inspire innovation.
DingZing Advanced Materials Inc.
鼎基先进材料股份有限公司
Users Who Downloaded This Product Also Downloaded
Page