Ultrasonic level sensors ULS-53

Limit level sensors

Manufacturer Dinel, s.r.o.
Description Ultrasonic level sensors ULS-53, Output type - PNP switching transistor with an open collector, Process connection - pipe thread G 3/4"
Part Number ULS-53-N-01-G-P-G-T
Mech performance non-explosive atmosphere
Maximum range (adjustable sensing range) 0,10 ... 1m
Process connection (Inch) G 3/4
Type of output PNP switching transistor with an open collector
Control units connector ISO
Set up elements buttons
Product selection
Selector Part Number Description Mech performance Maximum range (adjustable sensing range) Process connection (Inch) Type of output Control units Set up elements
1 ULS-53-N-01-G-P-G-T Ultrasonic level sensors ULS-53, Output type - PNP switching transistor with an open collector, Process connection - pipe thread G 3/4" non-explosive atmosphere 0,10 ... 1m G 3/4 PNP switching transistor with an open collector connector ISO buttons
Part Number
Description
Mech performance
Maximum range (adjustable sensing range)
Process connection (Inch)
Type of output
Control units
Set up elements
Documentation
Contact the supplier
Dinel, s.r.o. Dinel, s.r.o. is one of the most influential producers of level measurement systems in the Czech Republic. Our level meters and limit sensors fulfill various requirements in wide range of industrial branches.
Dinel, s.r.o.