Ultrasonic level meters ULM-53

Continuous level meters

Manufacturer Dinel, s.r.o.
Description Ultrasonic level meters ULM-53, Output type - current output (4 ... 20 mA), Process connection - pipe thread G 3/4"
Part Number ULM-53-N-01-G-I-G-T
Mech performance non-explosive atmosphere
Maximum range (measuring range) 0,10 ... 1m
Process connection (Inch) G 3/4
Type of output current output (4 ... 20 mA)
Set up elements buttons
Electric connection connector ISO
Product selection
Selector Part Number Description Mech performance Maximum range (measuring range) Process connection (Inch) Type of output Set up elements Electric connection
1 ULM-53-N-01-G-I-G-T Ultrasonic level meters ULM-53, Output type - current output (4 ... 20 mA), Process connection - pipe thread G 3/4" non-explosive atmosphere 0,10 ... 1m G 3/4 current output (4 ... 20 mA) buttons connector ISO
Part Number
Description
Mech performance
Maximum range (measuring range)
Process connection (Inch)
Type of output
Set up elements
Electric connection
Documentation
Contact the supplier
Dinel, s.r.o. Dinel, s.r.o. is one of the most influential producers of level measurement systems in the Czech Republic. Our level meters and limit sensors fulfill various requirements in wide range of industrial branches.
Dinel, s.r.o.