Radar level meters GRLM-70

Continuous level meters

Manufacturer Dinel, s.r.o.
Description Radar level meters GRLM-70, Output type - RS-485 (Modbus RTU), Process connection - thread G1"
Part Number GRLM-70N-00-G-M-B-D
Mech performance non-explosive areas
Process connection (Inch) G1
Type of output RS-485 (Modbus RTU)
Set up elements version with OLED display
Type and performance of electrode without electrode, Cl50 process connection cannot be selected
Electric connection short cable outlet
Product selection
Selector Part Number Description Mech performance Process connection (Inch) Type of output Set up elements Type and performance of electrode Electric connection
1 GRLM-70N-00-G-M-B-D Radar level meters GRLM-70, Output type - RS-485 (Modbus RTU), Process connection - thread G1" non-explosive areas G1 RS-485 (Modbus RTU) version with OLED display without electrode, Cl50 process connection cannot be selected short cable outlet
Part Number
Description
Mech performance
Process connection (Inch)
Type of output
Set up elements
Type and performance of electrode
Electric connection
Documentation
Contact the supplier
Dinel, s.r.o. Dinel, s.r.o. is one of the most influential producers of level measurement systems in the Czech Republic. Our level meters and limit sensors fulfill various requirements in wide range of industrial branches.
Dinel, s.r.o.