Capacitive level sensors DLS-27

Limit level sensors

Manufacturer Dinel, s.r.o.
Description Capacitive level sensors DLS-27, Output type - NPN (open collector), Process connection - pipe thread G3/4"
Part Number DLS-27_N-10-C-N-O-G_E50
Mech performance non-explosive areas
Process connection (Inch) G3/4
Type of output NPN (open collector)
Type and performance of electrode short bar, uncoated, lengths 50 or 100 mm
Electric connection connector (+ spec. The length of the cable)
Output state at non activ electrode open (NAMUR – Lower current)
Product selection
Selector Part Number Description Mech performance Process connection (Inch) Type of output Type and performance of electrode Electric connection Output state at non activ electrode
1 DLS-27_N-10-C-N-O-G_E50 Capacitive level sensors DLS-27, Output type - NPN (open collector), Process connection - pipe thread G3/4" non-explosive areas G3/4 NPN (open collector) short bar, uncoated, lengths 50 or 100 mm connector (+ spec. The length of the cable) open (NAMUR – Lower current)
Part Number
Description
Mech performance
Process connection (Inch)
Type of output
Type and performance of electrode
Electric connection
Output state at non activ electrode
Documentation
Contact the supplier
Dinel, s.r.o. Dinel, s.r.o. is one of the most influential producers of level measurement systems in the Czech Republic. Our level meters and limit sensors fulfill various requirements in wide range of industrial branches.
Dinel, s.r.o.