Capacitive level sensors CLS-23

Limit level sensors

Manufacturer Dinel, s.r.o.
Description Capacitive level sensors CLS-23, Output type - PNP (Open collector), Process connection - pipe thread G3/8"
Part Number CLS-23_N-10-C-P-G3_8_E30
Mech performance normal for non-explosive areas
Process connection (Inch) G3/8
Type of output PNP (Open collector)
Type and performance of electrode uncoated short bar, length 30mm
Electrode length (mm) for electrode type 10, 11, 12
Product selection
Selector Part Number Description Mech performance Process connection (Inch) Type of output Type and performance of electrode Electrode length (mm)
1 CLS-23_N-10-C-P-G3_8_E30 Capacitive level sensors CLS-23, Output type - PNP (Open collector), Process connection - pipe thread G3/8" normal for non-explosive areas G3/8 PNP (Open collector) uncoated short bar, length 30mm for electrode type 10, 11, 12
Part Number
Description
Mech performance
Process connection (Inch)
Type of output
Type and performance of electrode
Electrode length (mm)
Documentation
Contact the supplier
Dinel, s.r.o. Dinel, s.r.o. is one of the most influential producers of level measurement systems in the Czech Republic. Our level meters and limit sensors fulfill various requirements in wide range of industrial branches.
Dinel, s.r.o.