Capacitive level meters DLM-35

Continuous level meters

Manufacturer Dinel, s.r.o.
Description Capacitive level meters DLM-35, Output type - voltage (0 ... 10 V), Process connection - pipe thread G3/4”
Part Number DLM-35_N-20-G3_4-U-C_E100
Mech performance non-explosive areas
Process connection (Inch) G3/4
Type of output voltage (0 ... 10 V)
Type and performance of electrode rod, uncoated, length 0.1 ... 2m
Product selection
Selector Part Number Description Mech performance Process connection (Inch) Type of output Type and performance of electrode
1 DLM-35_N-20-G3_4-U-C_E100 Capacitive level meters DLM-35, Output type - voltage (0 ... 10 V), Process connection - pipe thread G3/4” non-explosive areas G3/4 voltage (0 ... 10 V) rod, uncoated, length 0.1 ... 2m
Part Number
Description
Mech performance
Process connection (Inch)
Type of output
Type and performance of electrode
Documentation
Contact the supplier
Dinel, s.r.o. Dinel, s.r.o. is one of the most influential producers of level measurement systems in the Czech Republic. Our level meters and limit sensors fulfill various requirements in wide range of industrial branches.
Dinel, s.r.o.