Capacitive level meters CLM-36

Continuous level meters

Manufacturer Dinel, s.r.o.
Description Capacitive level meters CLM-36, Output type - voltage (0 ... 10 V), Process connection - thread G1"
Part Number CLM-36N-10-G-U-E200
Mech performance normal for non-explosive areas
Process connection (Inch) G1
Type of output voltage (0 ... 10 V)
Type and performance of electrode uncoated St. steel rod electrode, length 0,2 / 0,5 ... 5 m
Product selection
Selector Part Number Description Mech performance Process connection (Inch) Type of output Type and performance of electrode
1 CLM-36N-10-G-U-E200 Capacitive level meters CLM-36, Output type - voltage (0 ... 10 V), Process connection - thread G1" normal for non-explosive areas G1 voltage (0 ... 10 V) uncoated St. steel rod electrode, length 0,2 / 0,5 ... 5 m
Part Number
Description
Mech performance
Process connection (Inch)
Type of output
Type and performance of electrode
Documentation
Contact the supplier
Dinel, s.r.o. Dinel, s.r.o. is one of the most influential producers of level measurement systems in the Czech Republic. Our level meters and limit sensors fulfill various requirements in wide range of industrial branches.
Dinel, s.r.o.