DIN

Hexagon washer head tapping screws

Standard DIN 6928
Description Tapping screw DIN 6928 - ST2,9 x 13 - F
Part number DIN 6928 - d ST2,9 x l 13 - F
Product selection
Selector Thread size Pitch (mm) Length (mm) Head height (mm) Wrench size (mm)
1 ST2,9 1.1 6.5 2.8 4
2 ST2,9 1.1 9.5 2.8 4
3 ST2,9 1.1 13 2.8 4
4 ST2,9 1.1 16 2.8 4
5 ST2,9 1.1 19 2.8 4
6 ST3,5 1.3 6.5 3.4 5.5
7 ST3,5 1.3 9.5 3.4 5.5
8 ST3,5 1.3 13 3.4 5.5
9 ST3,5 1.3 16 3.4 5.5
10 ST3,5 1.3 19 3.4 5.5
11 ST3,5 1.3 22 3.4 5.5
12 ST3,9 1.3 9.5 3.4 5.5
13 ST3,9 1.3 13 3.4 5.5
14 ST3,9 1.3 16 3.4 5.5
15 ST3,9 1.3 19 3.4 5.5
16 ST3,9 1.3 22 3.4 5.5
17 ST3,9 1.3 25 3.4 5.5
18 ST4,2 1.4 9.5 4.1 7
19 ST4,2 1.4 13 4.1 7
20 ST4,2 1.4 16 4.1 7
21 ST4,2 1.4 19 4.1 7
22 ST4,2 1.4 22 4.1 7
23 ST4,2 1.4 25 4.1 7
24 ST4,2 1.4 32 4.1 7
25 ST5,5 1.8 13 5.4 8
26 ST5,5 1.8 16 5.4 8
27 ST5,5 1.8 19 5.4 8
28 ST5,5 1.8 22 5.4 8
29 ST5,5 1.8 25 5.4 8
30 ST5,5 1.8 32 5.4 8
31 ST5,5 1.8 38 5.4 8
32 ST6,3 1.8 13 5.9 10
33 ST6,3 1.8 16 5.9 10
34 ST6,3 1.8 19 5.9 10
35 ST6,3 1.8 22 5.9 10
36 ST6,3 1.8 25 5.9 10
37 ST6,3 1.8 32 5.9 10
38 ST6,3 1.8 38 5.9 10
39 ST6,3 1.8 45 5.9 10
40 ST6,3 1.8 50 5.9 10
41 ST8 2.1 16 7 13
42 ST8 2.1 19 7 13
43 ST8 2.1 22 7 13
44 ST8 2.1 25 7 13
45 ST8 2.1 32 7 13
46 ST8 2.1 38 7 13
47 ST8 2.1 45 7 13
48 ST8 2.1 50 7 13
Thread size
Pitch (mm)
Length (mm)
Head height (mm)
Wrench size (mm)