Metric interference-fit thread studs DIN 949-2

Standard DIN 949-2
Description Stud DIN 949 - B MFS5 x 0.8 x 22 - 10.9
Part number DIN 949 - B d MFS5 x p 0.8 x l 22 - 10.9
Material Steel
Omniclass number 23.13.23.11.13.23
Product selection
Selector Nominal Ø Pitch (mm) Length (mm) Length b1 (mm)
1 MFS5 0.8 22 13
2 MFS5 0.8 25 13
3 MFS5 0.8 28 13
4 MFS5 0.8 30 13
5 MFS5 0.8 35 13
6 MFS5 0.8 40 13
7 MFS5 0.8 45 13
8 MFS5 0.8 50 13
9 MFS6 1 25 15
10 MFS6 1 28 15
11 MFS6 1 30 15
12 MFS6 1 35 15
13 MFS6 1 40 15
14 MFS6 1 45 15
15 MFS6 1 50 15
16 MFS6 1 55 15
17 MFS6 1 60 15
18 MFS7 1 28 18
19 MFS7 1 30 18
20 MFS7 1 35 18
21 MFS7 1 40 18
22 MFS7 1 45 18
23 MFS7 1 50 18
24 MFS7 1 55 18
25 MFS7 1 60 18
26 MFS7 1 65 18
27 MFS7 1 70 18
28 MFS8 1 30 20
29 MFS8 1 35 20
30 MFS8 1 40 20
31 MFS8 1 45 20
32 MFS8 1 50 20
33 MFS8 1 55 20
34 MFS8 1 60 20
35 MFS8 1 65 20
36 MFS8 1 70 20
37 MFS8 1 75 20
38 MFS8 1 80 20
39 MFS8 1.25 30 20
40 MFS8 1.25 35 20
41 MFS8 1.25 40 20
42 MFS8 1.25 45 20
43 MFS8 1.25 50 20
44 MFS8 1.25 55 20
45 MFS8 1.25 60 20
46 MFS8 1.25 65 20
47 MFS8 1.25 70 20
48 MFS8 1.25 75 20
49 MFS8 1.25 80 20
50 MFS10 1.25 35 25
51 MFS10 1.25 40 25
52 MFS10 1.25 45 25
53 MFS10 1.25 50 25
54 MFS10 1.25 55 25
55 MFS10 1.25 60 25
56 MFS10 1.25 65 25
57 MFS10 1.25 70 25
58 MFS10 1.25 75 25
59 MFS10 1.25 80 25
60 MFS10 1.25 85 25
61 MFS10 1.25 90 25
62 MFS10 1.25 95 25
63 MFS10 1.25 100 25
64 MFS10 1.5 35 25
65 MFS10 1.5 40 25
66 MFS10 1.5 45 25
67 MFS10 1.5 50 25
68 MFS10 1.5 55 25
69 MFS10 1.5 60 25
70 MFS10 1.5 65 25
71 MFS10 1.5 70 25
72 MFS10 1.5 75 25
73 MFS10 1.5 80 25
74 MFS10 1.5 85 25
75 MFS10 1.5 90 25
76 MFS10 1.5 95 25
77 MFS10 1.5 100 25
78 MFS12 1.5 40 30
79 MFS12 1.5 45 30
80 MFS12 1.5 50 30
81 MFS12 1.5 55 30
82 MFS12 1.5 60 30
83 MFS12 1.5 65 30
84 MFS12 1.5 70 30
85 MFS12 1.5 75 30
86 MFS12 1.5 80 30
87 MFS12 1.5 85 30
88 MFS12 1.5 90 30
89 MFS12 1.5 95 30
90 MFS12 1.5 100 30
91 MFS12 1.5 110 30
92 MFS12 1.5 120 30
93 MFS12 1.75 40 30
94 MFS12 1.75 45 30
95 MFS12 1.75 50 30
96 MFS12 1.75 55 30
97 MFS12 1.75 60 30
98 MFS12 1.75 65 30
99 MFS12 1.75 70 30
100 MFS12 1.75 75 30
101 MFS12 1.75 80 30
102 MFS12 1.75 85 30
103 MFS12 1.75 90 30
104 MFS12 1.75 95 30
105 MFS12 1.75 100 30
106 MFS12 1.75 110 30
107 MFS12 1.75 120 30
108 MFS14 1.5 45 35
109 MFS14 1.5 50 35
110 MFS14 1.5 55 35
111 MFS14 1.5 60 35
112 MFS14 1.5 65 35
113 MFS14 1.5 70 35
114 MFS14 1.5 75 35
115 MFS14 1.5 80 35
116 MFS14 1.5 85 35
117 MFS14 1.5 90 35
118 MFS14 1.5 95 35
119 MFS14 1.5 100 35
120 MFS14 1.5 110 35
121 MFS14 1.5 120 35
122 MFS14 1.5 130 35
123 MFS14 1.5 140 35
124 MFS14 2 45 35
125 MFS14 2 50 35
126 MFS14 2 55 35
127 MFS14 2 60 35
128 MFS14 2 65 35
129 MFS14 2 70 35
130 MFS14 2 75 35
131 MFS14 2 80 35
132 MFS14 2 85 35
133 MFS14 2 90 35
134 MFS14 2 95 35
135 MFS14 2 100 35
136 MFS14 2 110 35
137 MFS14 2 120 35
138 MFS14 2 130 35
139 MFS14 2 140 35
140 MFS16 1.5 50 40
141 MFS16 1.5 55 40
142 MFS16 1.5 60 40
143 MFS16 1.5 65 40
144 MFS16 1.5 70 40
145 MFS16 1.5 75 40
146 MFS16 1.5 80 40
147 MFS16 1.5 85 40
148 MFS16 1.5 90 40
149 MFS16 1.5 95 40
150 MFS16 1.5 100 40
151 MFS16 1.5 110 40
152 MFS16 1.5 120 40
153 MFS16 1.5 130 40
154 MFS16 1.5 140 40
155 MFS16 1.5 150 40
156 MFS16 1.5 160 40
157 MFS16 2 50 40
158 MFS16 2 55 40
159 MFS16 2 60 40
160 MFS16 2 65 40
161 MFS16 2 70 40
162 MFS16 2 75 40
163 MFS16 2 80 40
164 MFS16 2 85 40
165 MFS16 2 90 40
166 MFS16 2 95 40
167 MFS16 2 100 40
168 MFS16 2 110 40
169 MFS16 2 120 40
170 MFS16 2 130 40
171 MFS16 2 140 40
172 MFS16 2 150 40
173 MFS16 2 160 40
Nominal Ø
Pitch (mm)
Length (mm)
Length b1 (mm)