Metric interference-fit thread studs DIN 949-1

Standard DIN 949-1
Description Stud DIN 949 - A MFS5 x 0.8 x 22 - 5.6
Part number DIN 949 - A d MFS5 x p 0.8 x l 22 - 5.6
Part number1 Steel
Product selection
Selector Nominal Ø Pitch (mm) Length (mm) Length b1 (mm)
1 MFS5 0.8 22 10
2 MFS5 0.8 25 10
3 MFS5 0.8 28 10
4 MFS5 0.8 30 10
5 MFS5 0.8 35 10
6 MFS5 0.8 40 10
7 MFS5 0.8 45 10
8 MFS5 0.8 50 10
9 MFS6 1 25 12
10 MFS6 1 28 12
11 MFS6 1 30 12
12 MFS6 1 35 12
13 MFS6 1 40 12
14 MFS6 1 45 12
15 MFS6 1 50 12
16 MFS6 1 55 12
17 MFS6 1 60 12
18 MFS7 1 28 14
19 MFS7 1 30 14
20 MFS7 1 35 14
21 MFS7 1 40 14
22 MFS7 1 45 14
23 MFS7 1 50 14
24 MFS7 1 55 14
25 MFS7 1 60 14
26 MFS7 1 65 14
27 MFS7 1 70 14
28 MFS8 1 30 16
29 MFS8 1 35 16
30 MFS8 1 40 16
31 MFS8 1 45 16
32 MFS8 1 50 16
33 MFS8 1 55 16
34 MFS8 1 60 16
35 MFS8 1 65 16
36 MFS8 1 70 16
37 MFS8 1 75 16
38 MFS8 1 80 16
39 MFS8 1.25 30 16
40 MFS8 1.25 35 16
41 MFS8 1.25 40 16
42 MFS8 1.25 45 16
43 MFS8 1.25 50 16
44 MFS8 1.25 55 16
45 MFS8 1.25 60 16
46 MFS8 1.25 65 16
47 MFS8 1.25 70 16
48 MFS8 1.25 75 16
49 MFS8 1.25 80 16
50 MFS10 1.25 35 20
51 MFS10 1.25 40 20
52 MFS10 1.25 45 20
53 MFS10 1.25 50 20
54 MFS10 1.25 55 20
55 MFS10 1.25 60 20
56 MFS10 1.25 65 20
57 MFS10 1.25 70 20
58 MFS10 1.25 75 20
59 MFS10 1.25 80 20
60 MFS10 1.25 85 20
61 MFS10 1.25 90 20
62 MFS10 1.25 95 20
63 MFS10 1.25 100 20
64 MFS10 1.5 35 20
65 MFS10 1.5 40 20
66 MFS10 1.5 45 20
67 MFS10 1.5 50 20
68 MFS10 1.5 55 20
69 MFS10 1.5 60 20
70 MFS10 1.5 65 20
71 MFS10 1.5 70 20
72 MFS10 1.5 75 20
73 MFS10 1.5 80 20
74 MFS10 1.5 85 20
75 MFS10 1.5 90 20
76 MFS10 1.5 95 20
77 MFS10 1.5 100 20
78 MFS12 1.5 40 24
79 MFS12 1.5 45 24
80 MFS12 1.5 50 24
81 MFS12 1.5 55 24
82 MFS12 1.5 60 24
83 MFS12 1.5 65 24
84 MFS12 1.5 70 24
85 MFS12 1.5 75 24
86 MFS12 1.5 80 24
87 MFS12 1.5 85 24
88 MFS12 1.5 90 24
89 MFS12 1.5 95 24
90 MFS12 1.5 100 24
91 MFS12 1.5 110 24
92 MFS12 1.5 120 24
93 MFS12 1.75 40 24
94 MFS12 1.75 45 24
95 MFS12 1.75 50 24
96 MFS12 1.75 55 24
97 MFS12 1.75 60 24
98 MFS12 1.75 65 24
99 MFS12 1.75 70 24
100 MFS12 1.75 75 24
101 MFS12 1.75 80 24
102 MFS12 1.75 85 24
103 MFS12 1.75 90 24
104 MFS12 1.75 95 24
105 MFS12 1.75 100 24
106 MFS12 1.75 110 24
107 MFS12 1.75 120 24
108 MFS14 1.5 45 28
109 MFS14 1.5 50 28
110 MFS14 1.5 55 28
111 MFS14 1.5 60 28
112 MFS14 1.5 65 28
113 MFS14 1.5 70 28
114 MFS14 1.5 75 28
115 MFS14 1.5 80 28
116 MFS14 1.5 85 28
117 MFS14 1.5 90 28
118 MFS14 1.5 95 28
119 MFS14 1.5 100 28
120 MFS14 1.5 110 28
121 MFS14 1.5 120 28
122 MFS14 1.5 130 28
123 MFS14 1.5 140 28
124 MFS14 2 45 28
125 MFS14 2 50 28
126 MFS14 2 55 28
127 MFS14 2 60 28
128 MFS14 2 65 28
129 MFS14 2 70 28
130 MFS14 2 75 28
131 MFS14 2 80 28
132 MFS14 2 85 28
133 MFS14 2 90 28
134 MFS14 2 95 28
135 MFS14 2 100 28
136 MFS14 2 110 28
137 MFS14 2 120 28
138 MFS14 2 130 28
139 MFS14 2 140 28
140 MFS16 1.5 50 32
141 MFS16 1.5 55 32
142 MFS16 1.5 60 32
143 MFS16 1.5 65 32
144 MFS16 1.5 70 32
145 MFS16 1.5 75 32
146 MFS16 1.5 80 32
147 MFS16 1.5 85 32
148 MFS16 1.5 90 32
149 MFS16 1.5 95 32
150 MFS16 1.5 100 32
151 MFS16 1.5 110 32
152 MFS16 1.5 120 32
153 MFS16 1.5 130 32
154 MFS16 1.5 140 32
155 MFS16 1.5 150 32
156 MFS16 1.5 160 32
157 MFS16 2 50 32
158 MFS16 2 55 32
159 MFS16 2 60 32
160 MFS16 2 65 32
161 MFS16 2 70 32
162 MFS16 2 75 32
163 MFS16 2 80 32
164 MFS16 2 85 32
165 MFS16 2 90 32
166 MFS16 2 95 32
167 MFS16 2 100 32
168 MFS16 2 110 32
169 MFS16 2 120 32
170 MFS16 2 130 32
171 MFS16 2 140 32
172 MFS16 2 150 32
173 MFS16 2 160 32
Nominal Ø
Pitch (mm)
Length (mm)
Length b1 (mm)