Slotted set screws with dog point

Standard DIN 926
Description Slotted set screw DIN 926 - M1 x 1 x 0.5 - 14H
Part number DIN 926 - d M1 x l1 1 x l2 0.5 - 14H
Material Steel
Product selection
Selector Nominal Ø Pitch (mm)
1 M1 0.25
2 M1,2 0.25
3 M1,4 0.3
4 M1,6 0.35
5 M2 0.4
6 M2,5 0.45
7 M3 0.5
8 M3,5 0.6
9 M4 0.7
10 M5 0.8
11 M6 1
Nominal Ø
Pitch (mm)