Over-head rivets with nominal diameters from 1.6 to 6 mm - Type A, upset head rounded

Standard DIN 662
Description Rivet DIN 662 - Type A - 1,6 x 3
Part number DIN 662 A - d 1,6 x l 3
Product selection
Selector Nominal Ø (mm) Head Ø (mm) Head height (mm) Length (mm)
1 1,6 3.2 0.9 3
2 1,6 3.2 0.9 4
3 2 4 1 4
4 2 4 1 5
5 2,5 5 1.2 5
6 2,5 5 1.2 6
7 3 6 1.5 6
8 3 6 1.5 8
9 (3,5) 7 1.8 6
10 (3,5) 7 1.8 8
11 (3,5) 7 1.8 10
12 4 8 2.1 8
13 4 8 2.1 10
14 4 8 2.1 12
15 5 10 2.5 10
16 5 10 2.5 12
17 5 10 2.5 14
18 5 10 2.5 16
19 6 12 3 12
20 6 12 3 14
21 6 12 3 16
22 6 12 3 18
23 6 12 3 20
Nominal Ø (mm)
Head Ø (mm)
Head height (mm)
Length (mm)