Steel countersunk head rivets with nominal diameters from 10 to 36 mm - Type A, upset head rounded

Standard DIN 302
Description Rivet DIN 302 - Type A - 10 x 16
Part number DIN 302 A - d 10 x l 16
Product selection
Selector Nominal Ø (mm) Head Ø (mm) Head height (mm) Length (mm)
1 10 14.5 3 16
2 10 14.5 3 18
3 10 14.5 3 20
4 10 14.5 3 22
5 10 14.5 3 24
6 10 14.5 3 26
7 10 14.5 3 28
8 10 14.5 3 30
9 10 14.5 3 32
10 10 14.5 3 34
11 10 14.5 3 36
12 10 14.5 3 38
13 10 14.5 3 40
14 10 14.5 3 42
15 10 14.5 3 45
16 10 14.5 3 48
17 10 14.5 3 50
18 10 14.5 3 52
19 12 18 4 14
20 12 18 4 16
21 12 18 4 18
22 12 18 4 20
23 12 18 4 22
24 12 18 4 24
25 12 18 4 26
26 12 18 4 28
27 12 18 4 30
28 12 18 4 32
29 12 18 4 34
30 12 18 4 36
31 12 18 4 38
32 12 18 4 40
33 12 18 4 42
34 12 18 4 45
35 12 18 4 48
36 12 18 4 50
37 12 18 4 52
38 12 18 4 55
39 12 18 4 58
40 12 18 4 60
41 (14) 21.5 5 18
42 (14) 21.5 5 20
43 (14) 21.5 5 22
44 (14) 21.5 5 24
45 (14) 21.5 5 26
46 (14) 21.5 5 28
47 (14) 21.5 5 30
48 (14) 21.5 5 32
49 (14) 21.5 5 34
50 (14) 21.5 5 36
51 (14) 21.5 5 38
52 (14) 21.5 5 40
53 (14) 21.5 5 42
54 (14) 21.5 5 45
55 (14) 21.5 5 48
56 (14) 21.5 5 50
57 (14) 21.5 5 52
58 (14) 21.5 5 55
59 (14) 21.5 5 58
60 (14) 21.5 5 60
61 (14) 21.5 5 62
62 (14) 21.5 5 65
63 (14) 21.5 5 68
64 (14) 21.5 5 70
65 16 26 6.5 24
66 16 26 6.5 26
67 16 26 6.5 28
68 16 26 6.5 30
69 16 26 6.5 32
70 16 26 6.5 34
71 16 26 6.5 36
72 16 26 6.5 38
73 16 26 6.5 40
74 16 26 6.5 42
75 16 26 6.5 45
76 16 26 6.5 48
77 16 26 6.5 50
78 16 26 6.5 52
79 16 26 6.5 55
80 16 26 6.5 58
81 16 26 6.5 60
82 16 26 6.5 62
83 16 26 6.5 65
84 16 26 6.5 68
85 16 26 6.5 70
86 16 26 6.5 72
87 16 26 6.5 75
88 16 26 6.5 78
89 16 26 6.5 80
90 (18) 30 8 26
91 (18) 30 8 28
92 (18) 30 8 30
93 (18) 30 8 32
94 (18) 30 8 34
95 (18) 30 8 36
96 (18) 30 8 38
97 (18) 30 8 40
98 (18) 30 8 42
99 (18) 30 8 45
100 (18) 30 8 48
101 (18) 30 8 50
102 (18) 30 8 52
103 (18) 30 8 55
104 (18) 30 8 58
105 (18) 30 8 60
106 (18) 30 8 62
107 (18) 30 8 65
108 (18) 30 8 68
109 (18) 30 8 70
110 (18) 30 8 72
111 (18) 30 8 75
112 (18) 30 8 78
113 (18) 30 8 80
114 (18) 30 8 85
115 (18) 30 8 90
116 20 31.5 10 30
117 20 31.5 10 32
118 20 31.5 10 34
119 20 31.5 10 36
120 20 31.5 10 38
121 20 31.5 10 40
122 20 31.5 10 42
123 20 31.5 10 45
124 20 31.5 10 48
125 20 31.5 10 50
126 20 31.5 10 52
127 20 31.5 10 55
128 20 31.5 10 58
129 20 31.5 10 60
130 20 31.5 10 62
131 20 31.5 10 65
132 20 31.5 10 68
133 20 31.5 10 70
134 20 31.5 10 72
135 20 31.5 10 75
136 20 31.5 10 78
137 20 31.5 10 80
138 20 31.5 10 85
139 20 31.5 10 90
140 20 31.5 10 95
141 20 31.5 10 100
142 (22) 34.5 11 32
143 (22) 34.5 11 34
144 (22) 34.5 11 36
145 (22) 34.5 11 38
146 (22) 34.5 11 40
147 (22) 34.5 11 42
148 (22) 34.5 11 45
149 (22) 34.5 11 48
150 (22) 34.5 11 50
151 (22) 34.5 11 52
152 (22) 34.5 11 55
153 (22) 34.5 11 58
154 (22) 34.5 11 60
155 (22) 34.5 11 62
156 (22) 34.5 11 65
157 (22) 34.5 11 68
158 (22) 34.5 11 70
159 (22) 34.5 11 72
160 (22) 34.5 11 75
161 (22) 34.5 11 78
162 (22) 34.5 11 80
163 (22) 34.5 11 85
164 (22) 34.5 11 90
165 (22) 34.5 11 95
166 (22) 34.5 11 100
167 (22) 34.5 11 105
168 (22) 34.5 11 110
169 24 38 12 36
170 24 38 12 38
171 24 38 12 40
172 24 38 12 42
173 24 38 12 45
174 24 38 12 48
175 24 38 12 50
176 24 38 12 52
177 24 38 12 55
178 24 38 12 58
179 24 38 12 60
180 24 38 12 62
181 24 38 12 65
182 24 38 12 68
183 24 38 12 70
184 24 38 12 72
185 24 38 12 75
186 24 38 12 78
187 24 38 12 80
188 24 38 12 85
189 24 38 12 90
190 24 38 12 95
191 24 38 12 100
192 24 38 12 105
193 24 38 12 110
194 24 38 12 115
195 24 38 12 120
196 (27) 42 13.5 40
197 (27) 42 13.5 42
198 (27) 42 13.5 45
199 (27) 42 13.5 48
200 (27) 42 13.5 50
201 (27) 42 13.5 52
202 (27) 42 13.5 55
203 (27) 42 13.5 58
204 (27) 42 13.5 60
205 (27) 42 13.5 62
206 (27) 42 13.5 65
207 (27) 42 13.5 68
208 (27) 42 13.5 70
209 (27) 42 13.5 72
210 (27) 42 13.5 75
211 (27) 42 13.5 78
212 (27) 42 13.5 80
213 (27) 42 13.5 85
214 (27) 42 13.5 90
215 (27) 42 13.5 95
216 (27) 42 13.5 100
217 (27) 42 13.5 105
218 (27) 42 13.5 110
219 (27) 42 13.5 115
220 (27) 42 13.5 120
221 (27) 42 13.5 125
222 (27) 42 13.5 130
223 (27) 42 13.5 135
224 30 42.5 15 45
225 30 42.5 15 48
226 30 42.5 15 50
227 30 42.5 15 52
228 30 42.5 15 55
229 30 42.5 15 58
230 30 42.5 15 60
231 30 42.5 15 62
232 30 42.5 15 65
233 30 42.5 15 68
234 30 42.5 15 70
235 30 42.5 15 72
236 30 42.5 15 75
237 30 42.5 15 78
238 30 42.5 15 80
239 30 42.5 15 85
240 30 42.5 15 90
241 30 42.5 15 95
242 30 42.5 15 100
243 30 42.5 15 105
244 30 42.5 15 110
245 30 42.5 15 115
246 30 42.5 15 120
247 30 42.5 15 125
248 30 42.5 15 130
249 30 42.5 15 135
250 30 42.5 15 140
251 30 42.5 15 145
252 30 42.5 15 150
253 (33) 46.5 16.5 50
254 (33) 46.5 16.5 52
255 (33) 46.5 16.5 55
256 (33) 46.5 16.5 58
257 (33) 46.5 16.5 60
258 (33) 46.5 16.5 62
259 (33) 46.5 16.5 65
260 (33) 46.5 16.5 68
261 (33) 46.5 16.5 70
262 (33) 46.5 16.5 72
263 (33) 46.5 16.5 75
264 (33) 46.5 16.5 78
265 (33) 46.5 16.5 80
266 (33) 46.5 16.5 85
267 (33) 46.5 16.5 90
268 (33) 46.5 16.5 95
269 (33) 46.5 16.5 100
270 (33) 46.5 16.5 105
271 (33) 46.5 16.5 110
272 (33) 46.5 16.5 115
273 (33) 46.5 16.5 120
274 (33) 46.5 16.5 125
275 (33) 46.5 16.5 130
276 (33) 46.5 16.5 135
277 (33) 46.5 16.5 140
278 (33) 46.5 16.5 145
279 (33) 46.5 16.5 150
280 (33) 46.5 16.5 155
281 (33) 46.5 16.5 160
282 36 51 18 55
283 36 51 18 58
284 36 51 18 60
285 36 51 18 62
286 36 51 18 65
287 36 51 18 68
288 36 51 18 70
289 36 51 18 72
290 36 51 18 75
291 36 51 18 78
292 36 51 18 80
293 36 51 18 85
294 36 51 18 90
295 36 51 18 95
296 36 51 18 100
297 36 51 18 105
298 36 51 18 110
299 36 51 18 115
300 36 51 18 120
301 36 51 18 125
302 36 51 18 130
303 36 51 18 135
304 36 51 18 140
305 36 51 18 145
306 36 51 18 150
307 36 51 18 155
308 36 51 18 160
Nominal Ø (mm)
Head Ø (mm)
Head height (mm)
Length (mm)