Plain washers - Large series - Part 2: Product grade C

Standard DIN EN ISO 7093-2
Description Plain washers - Large series - Part 2: Product grade C, DIN EN ISO 7093-2 - 3
Part number DIN EN ISO 7093-2 - d 3
Product selection
Selector Nominal diameter (mm) Outside diameter (mm) Thickness (mm)
1 3 9 0.8
2 3.5 11 0.8
3 4 12 1
4 5 15 1
5 6 18 1.6
6 8 24 2
7 10 30 2.5
8 12 37 3
9 14 44 3
10 16 50 3
11 18 56 4
12 20 60 4
13 22 66 5
14 24 72 5
15 27 85 6
16 30 92 6
17 33 105 6
18 36 110 8
Nominal diameter (mm)
Outside diameter (mm)
Thickness (mm)