Nails for assembling timber pallets - Type A, helical threaded shank flat head nail

Standard DIN 68 163
Description Nail DIN 68 163 - A 5.2 x 70
Part number DIN 68163 A - d1 5.2 x l 70
Omniclass number 23.13.23.11.13.15
Product selection
Selector Nominal Ø (mm) Length (mm) Pitch (4- Start thread) (mm)
1 5.2 70 33
2 5.2 90 33
Nominal Ø (mm)
Length (mm)
Pitch (4- Start thread) (mm)