Locknuts KM/KML/HMT

Standard DIN 981
Description Locknut DIN 981 - KM 26
Part number DIN 981 - KM 26
Product selection
Selector G d2
1 M 10 x 0,75 018
2 M 12 x 1 022
3 M 15 x 1 022
4 M 17 x 1 028
5 M 20 x 1 032
6 M 25 x 1,5 038
7 M 30 x 1,5 045
8 M 35 x 1,5 052
9 M 40 x 1,5 058
10 M 45 x 1,5 065
11 M 50 x 1,5 070
12 M 55 x 2 075
13 M 60 x 2 080
14 M 65 x 2 085
15 M 70 x 2 092
16 M 75 x 2 098
17 M 80 x 2 105
18 M 85 x 2 110
19 M 90 x 2 120
20 M 95 x 2 125
21 M 100 x 2 130
22 M 105 x 2 140
23 M 110 x 2 145
24 M 115 x 2 150
25 M 120 x 2 145
26 M 120 x 2 155
27 M 125 x 2 160
28 M 130 x 2 155
29 M 130 x 2 165
30 M 135 x 2 175
31 M 140 x 2 165
32 M 140 x 2 180
33 M 145 x 2 190
34 M 150 x 2 180
35 M 150 x 2 195
36 M 155 x 3 200
37 M 160 x 3 190
38 M 160 x 3 210
39 M 165 x 3 210
40 M 170 x 3 200
41 M 170 x 3 220
42 M 180 x 3 210
43 M 180 x 3 230
44 M 190 x 3 220
45 M 190 x 3 240
46 M 200 x 3 240
47 M 200 x 3 250
48 Tr 210 x 4 270
49 Tr 220 x 4 280
50 Tr 230 x 4 290
51 Tr 240 x 4 300
52 Tr 250 x 4 320
53 Tr 260 x 4 330
54 Tr 280 x 4 350
G
d2