Grooved pins - Full-length parallel grooved, with pilot

Standard DIN EN ISO 8739
Description Grooved pins - Full-length parallel grooved, with pilot, DIN EN ISO 8739 - 1.5 x 8
Part number DIN EN ISO 8739 - d1 1.5 x l 8
Product selection
Selector Nominal diameter (mm) Length (mm)
1 1.5 8
2 1.5 10
3 1.5 12
4 1.5 14
5 1.5 16
6 1.5 18
7 1.5 20
8 2 8
9 2 10
10 2 12
11 2 14
12 2 16
13 2 18
14 2 20
15 2 22
16 2 24
17 2 26
18 2 28
19 2 30
20 2.5 10
21 2.5 12
22 2.5 14
23 2.5 16
24 2.5 18
25 2.5 20
26 2.5 22
27 2.5 24
28 2.5 26
29 2.5 28
30 2.5 30
31 3 10
32 3 12
33 3 14
34 3 16
35 3 18
36 3 20
37 3 22
38 3 24
39 3 26
40 3 28
41 3 30
42 3 32
43 3 35
44 3 40
45 4 10
46 4 12
47 4 14
48 4 16
49 4 18
50 4 20
51 4 22
52 4 24
53 4 26
54 4 28
55 4 30
56 4 32
57 4 35
58 4 40
59 4 45
60 4 50
61 4 55
62 4 60
63 5 14
64 5 16
65 5 18
66 5 20
67 5 22
68 5 24
69 5 26
70 5 28
71 5 30
72 5 32
73 5 35
74 5 40
75 5 45
76 5 50
77 5 55
78 5 60
79 6 14
80 6 16
81 6 18
82 6 20
83 6 22
84 6 24
85 6 26
86 6 28
87 6 30
88 6 32
89 6 35
90 6 40
91 6 45
92 6 50
93 6 55
94 6 60
95 6 65
96 6 70
97 6 75
98 6 80
99 8 14
100 8 16
101 8 18
102 8 20
103 8 22
104 8 24
105 8 26
106 8 28
107 8 30
108 8 32
109 8 35
110 8 40
111 8 45
112 8 50
113 8 55
114 8 60
115 8 65
116 8 70
117 8 75
118 8 80
119 8 85
120 8 90
121 8 95
122 8 100
123 10 14
124 10 16
125 10 18
126 10 20
127 10 22
128 10 24
129 10 26
130 10 28
131 10 30
132 10 32
133 10 35
134 10 40
135 10 45
136 10 50
137 10 55
138 10 60
139 10 65
140 10 70
141 10 75
142 10 80
143 10 85
144 10 90
145 10 95
146 10 100
147 12 18
148 12 20
149 12 22
150 12 24
151 12 26
152 12 28
153 12 30
154 12 32
155 12 35
156 12 40
157 12 45
158 12 50
159 12 55
160 12 60
161 12 65
162 12 70
163 12 75
164 12 80
165 12 85
166 12 90
167 12 95
168 12 100
169 16 22
170 16 24
171 16 26
172 16 28
173 16 30
174 16 32
175 16 35
176 16 40
177 16 45
178 16 50
179 16 55
180 16 60
181 16 65
182 16 70
183 16 75
184 16 80
185 16 85
186 16 90
187 16 95
188 16 100
189 20 26
190 20 28
191 20 30
192 20 32
193 20 35
194 20 40
195 20 45
196 20 50
197 20 55
198 20 60
199 20 65
200 20 70
201 20 75
202 20 80
203 20 85
204 20 90
205 20 95
206 20 100
207 25 26
208 25 28
209 25 30
210 25 32
211 25 35
212 25 40
213 25 45
214 25 50
215 25 55
216 25 60
217 25 65
218 25 70
219 25 75
220 25 80
221 25 85
222 25 90
223 25 95
224 25 100
Nominal diameter (mm)
Length (mm)