Thread rolling screws for ISO metric screw thread - Type NE - Type Z

Standard DIN EN ISO 7047
Description Screw DIN EN ISO 7047 - NE M1,6 x 3 - St - Z
Part number DIN EN ISO 7047 - NE M1,6 x 3 - St - Z
Material St
Product selection
Selector Nominal Ø Pitch (mm) Length (mm) Head height (mm) Recess size
1 M1,6 0.35 3 1 0
2 M1,6 0.35 4 1 0
3 M1,6 0.35 5 1 0
4 M1,6 0.35 6 1 0
5 M1,6 0.35 8 1 0
6 M1,6 0.35 10 1 0
7 M1,6 0.35 12 1 0
8 M1,6 0.35 14 1 0
9 M1,6 0.35 16 1 0
10 M2 0.4 3 1.2 0
11 M2 0.4 4 1.2 0
12 M2 0.4 5 1.2 0
13 M2 0.4 6 1.2 0
14 M2 0.4 8 1.2 0
15 M2 0.4 10 1.2 0
16 M2 0.4 12 1.2 0
17 M2 0.4 14 1.2 0
18 M2 0.4 16 1.2 0
19 M2 0.4 20 1.2 0
20 M2,5 0.45 3 1.5 1
21 M2,5 0.45 4 1.5 1
22 M2,5 0.45 5 1.5 1
23 M2,5 0.45 6 1.5 1
24 M2,5 0.45 8 1.5 1
25 M2,5 0.45 10 1.5 1
26 M2,5 0.45 12 1.5 1
27 M2,5 0.45 14 1.5 1
28 M2,5 0.45 16 1.5 1
29 M2,5 0.45 20 1.5 1
30 M2,5 0.45 25 1.5 1
31 M3 0.5 4 1.65 1
32 M3 0.5 5 1.65 1
33 M3 0.5 6 1.65 1
34 M3 0.5 8 1.65 1
35 M3 0.5 10 1.65 1
36 M3 0.5 12 1.65 1
37 M3 0.5 14 1.65 1
38 M3 0.5 16 1.65 1
39 M3 0.5 20 1.65 1
40 M3 0.5 25 1.65 1
41 M3 0.5 30 1.65 1
42 M3,5 0.6 5 2.35 2
43 M3,5 0.6 6 2.35 2
44 M3,5 0.6 8 2.35 2
45 M3,5 0.6 10 2.35 2
46 M3,5 0.6 12 2.35 2
47 M3,5 0.6 14 2.35 2
48 M3,5 0.6 16 2.35 2
49 M3,5 0.6 20 2.35 2
50 M3,5 0.6 25 2.35 2
51 M3,5 0.6 30 2.35 2
52 M3,5 0.6 35 2.35 2
53 M4 0.7 5 2.7 2
54 M4 0.7 6 2.7 2
55 M4 0.7 8 2.7 2
56 M4 0.7 10 2.7 2
57 M4 0.7 12 2.7 2
58 M4 0.7 14 2.7 2
59 M4 0.7 16 2.7 2
60 M4 0.7 20 2.7 2
61 M4 0.7 25 2.7 2
62 M4 0.7 30 2.7 2
63 M4 0.7 35 2.7 2
64 M4 0.7 40 2.7 2
65 M5 0.8 6 2.7 2
66 M5 0.8 8 2.7 2
67 M5 0.8 10 2.7 2
68 M5 0.8 12 2.7 2
69 M5 0.8 14 2.7 2
70 M5 0.8 16 2.7 2
71 M5 0.8 20 2.7 2
72 M5 0.8 25 2.7 2
73 M5 0.8 30 2.7 2
74 M5 0.8 35 2.7 2
75 M5 0.8 40 2.7 2
76 M5 0.8 45 2.7 2
77 M5 0.8 50 2.7 2
78 M6 1 8 3.3 3
79 M6 1 10 3.3 3
80 M6 1 12 3.3 3
81 M6 1 14 3.3 3
82 M6 1 16 3.3 3
83 M6 1 20 3.3 3
84 M6 1 25 3.3 3
85 M6 1 30 3.3 3
86 M6 1 35 3.3 3
87 M6 1 40 3.3 3
88 M6 1 45 3.3 3
89 M6 1 50 3.3 3
90 M6 1 55 3.3 3
91 M6 1 60 3.3 3
92 M8 1.25 10 4.65 4
93 M8 1.25 12 4.65 4
94 M8 1.25 14 4.65 4
95 M8 1.25 16 4.65 4
96 M8 1.25 20 4.65 4
97 M8 1.25 25 4.65 4
98 M8 1.25 30 4.65 4
99 M8 1.25 35 4.65 4
100 M8 1.25 40 4.65 4
101 M8 1.25 45 4.65 4
102 M8 1.25 50 4.65 4
103 M8 1.25 55 4.65 4
104 M8 1.25 60 4.65 4
105 M10 1.5 12 5 4
106 M10 1.5 14 5 4
107 M10 1.5 16 5 4
108 M10 1.5 20 5 4
109 M10 1.5 25 5 4
110 M10 1.5 30 5 4
111 M10 1.5 35 5 4
112 M10 1.5 40 5 4
113 M10 1.5 45 5 4
114 M10 1.5 50 5 4
115 M10 1.5 55 5 4
116 M10 1.5 60 5 4
Nominal Ø
Pitch (mm)
Length (mm)
Head height (mm)
Recess size