DIN 1530 AB Metric-Nitrided Ejector Pins

Standard DIN 1530
Description DIN 1530 AB Metric-Nitrided Ejector Pins, DIN1530 AB 1.0x100
Part number DIN1530 AB - d1 1 x L 100
Product selection
Selector d1 (mm) L (mm) d2 (mm) H (mm) R (mm)
1 1 100 2 1 0.1
2 1 125 2 1 0.1
3 1.2 100 3 1.5 0.1
4 1.5 100 3 1.5 0.1
5 1.5 125 3 1.5 0.1
6 1.5 160 3 1.5 0.1
7 1.5 200 3 1.5 0.1
8 1.6 100 3 1.5 0.1
9 1.6 125 3 1.5 0.1
10 1.6 160 3 1.5 0.1
11 1.6 200 3 1.5 0.1
12 2 100 4 2 0.2
13 2 125 4 2 0.2
14 2 160 4 2 0.2
15 2 200 4 2 0.2
16 2 250 4 2 0.2
17 2 315 4 2 0.2
18 2 400 4 2 0.2
19 2.1 100 4 2 0.2
20 2.2 100 4 2 0.2
21 2.2 125 4 2 0.2
22 2.2 160 4 2 0.2
23 2.2 200 4 2 0.2
24 2.2 250 4 2 0.2
25 2.2 315 4 2 0.2
26 2.5 100 5 2 0.3
27 2.5 125 5 2 0.3
28 2.5 160 5 2 0.3
29 2.5 200 5 2 0.3
30 2.5 250 5 2 0.3
31 2.5 315 5 2 0.3
32 2.5 400 5 2 0.3
33 2.6 100 5 2 0.3
34 2.7 100 5 2 0.3
35 2.7 125 5 2 0.3
36 2.7 160 5 2 0.3
37 2.7 200 5 2 0.3
38 2.7 250 5 2 0.3
39 2.8 160 5 2 0.3
40 2.9 125 5 2 0.3
41 3 100 6 3 0.3
42 3 125 6 3 0.3
43 3 160 6 3 0.3
44 3 200 6 3 0.3
45 3 250 6 3 0.3
46 3 315 6 3 0.3
47 3 400 6 3 0.3
48 3 500 6 3 0.3
49 3 630 6 3 0.3
50 3 800 6 3 0.3
51 3.2 100 6 3 0.3
52 3.2 125 6 3 0.3
53 3.2 160 6 3 0.3
54 3.2 200 6 3 0.3
55 3.2 250 6 3 0.3
56 3.2 315 6 3 0.3
57 3.2 400 6 3 0.3
58 3.2 500 6 3 0.3
59 3.2 630 6 3 0.3
60 3.2 800 6 3 0.3
61 3.4 100 7 3 0.3
62 3.5 100 7 3 0.3
63 3.5 125 7 3 0.3
64 3.5 160 7 3 0.3
65 3.5 200 7 3 0.3
66 3.5 250 7 3 0.3
67 3.5 315 7 3 0.3
68 3.5 400 7 3 0.3
69 3.7 100 7 3 0.3
70 3.7 125 7 3 0.3
71 3.7 160 7 3 0.3
72 3.7 200 7 3 0.3
73 3.7 250 7 3 0.3
74 3.7 315 7 3 0.3
75 3.7 400 7 3 0.3
76 3.7 630 7 3 0.3
77 4 100 8 3 0.3
78 4 125 8 3 0.3
79 4 160 8 3 0.3
80 4 200 8 3 0.3
81 4 250 8 3 0.3
82 4 315 8 3 0.3
83 4 400 8 3 0.3
84 4 500 8 3 0.3
85 4 630 8 3 0.3
86 4 800 8 3 0.3
87 4.2 100 8 3 0.3
88 4.2 125 8 3 0.3
89 4.2 160 8 3 0.3
90 4.2 200 8 3 0.3
91 4.2 250 8 3 0.3
92 4.2 315 8 3 0.3
93 4.2 400 8 3 0.3
94 4.2 500 8 3 0.3
95 4.2 630 8 3 0.3
96 4.2 800 8 3 0.3
97 4.5 100 8 3 0.3
98 4.5 125 8 3 0.3
99 4.5 160 8 3 0.3
100 4.5 200 8 3 0.3
101 4.5 250 8 3 0.3
102 4.5 315 8 3 0.3
103 4.5 400 8 3 0.3
104 4.5 500 8 3 0.3
105 4.5 630 8 3 0.3
106 4.7 100 8 3 0.3
107 4.7 125 8 3 0.3
108 4.7 160 8 3 0.3
109 4.7 250 8 3 0.3
110 4.7 315 8 3 0.3
111 4.8 125 8 3 0.3
112 5 100 10 3 0.3
113 5 125 10 3 0.3
114 5 160 10 3 0.3
115 5 200 10 3 0.3
116 5 250 10 3 0.3
117 5 315 10 3 0.3
118 5 400 10 3 0.3
119 5 500 10 3 0.3
120 5 630 10 3 0.3
121 5 800 10 3 0.3
122 5.2 100 10 3 0.3
123 5.2 125 10 3 0.3
124 5.2 160 10 3 0.3
125 5.2 200 10 3 0.3
126 5.2 250 10 3 0.3
127 5.2 315 10 3 0.3
128 5.2 400 10 3 0.3
129 5.2 500 10 3 0.3
130 5.2 630 10 3 0.3
131 5.2 800 10 3 0.3
132 5.3 125 10 3 0.3
133 5.4 100 10 3 0.3
134 5.5 100 10 3 0.3
135 5.5 125 10 3 0.3
136 5.5 160 10 3 0.3
137 5.5 200 10 3 0.3
138 5.5 250 10 3 0.3
139 5.5 315 10 3 0.3
140 5.5 400 10 3 0.3
141 5.5 500 10 3 0.3
142 5.5 630 10 3 0.3
143 6 100 12 5 0.5
144 6 125 12 5 0.5
145 6 160 12 5 0.5
146 6 200 12 5 0.5
147 6 250 12 5 0.5
148 6 315 12 5 0.5
149 6 400 12 5 0.5
150 6 500 12 5 0.5
151 6 630 12 5 0.5
152 6 800 12 5 0.5
153 6 1000 12 5 0.5
154 6 1250 12 5 0.5
155 6.2 100 12 5 0.5
156 6.2 125 12 5 0.5
157 6.2 160 12 5 0.5
158 6.2 200 12 5 0.5
159 6.2 250 12 5 0.5
160 6.2 315 12 5 0.5
161 6.2 400 12 5 0.5
162 6.2 500 12 5 0.5
163 6.2 630 12 5 0.5
164 6.2 800 12 5 0.5
165 6.5 100 12 5 0.5
166 6.5 125 12 5 0.5
167 6.5 160 12 5 0.5
168 6.5 200 12 5 0.5
169 6.5 250 12 5 0.5
170 6.5 315 12 5 0.5
171 6.5 400 12 5 0.5
172 6.5 500 12 5 0.5
173 6.5 630 12 5 0.5
174 6.7 200 12 5 0.5
175 7 100 12 5 0.5
176 7 125 12 5 0.5
177 7 160 12 5 0.5
178 7 200 12 5 0.5
179 7 250 12 5 0.5
180 7 315 12 5 0.5
181 7 400 12 5 0.5
182 7 500 12 5 0.5
183 7 630 12 5 0.5
184 7 800 12 5 0.5
185 7 1000 12 5 0.5
186 7.2 315 12 5 0.5
187 7.5 100 12 5 0.5
188 7.5 125 12 5 0.5
189 7.5 160 12 5 0.5
190 7.5 200 12 5 0.5
191 7.5 250 12 5 0.5
192 7.5 315 12 5 0.5
193 7.5 400 12 5 0.5
194 8 100 14 5 0.5
195 8 125 14 5 0.5
196 8 160 14 5 0.5
197 8 200 14 5 0.5
198 8 250 14 5 0.5
199 8 315 14 5 0.5
200 8 400 14 5 0.5
201 8 500 14 5 0.5
202 8 630 14 5 0.5
203 8 800 14 5 0.5
204 8 1000 14 5 0.5
205 8 1250 14 5 0.5
206 8 1600 14 5 0.5
207 8.2 100 14 5 0.5
208 8.2 125 14 5 0.5
209 8.2 160 14 5 0.5
210 8.2 200 14 5 0.5
211 8.2 250 14 5 0.5
212 8.2 315 14 5 0.5
213 8.2 400 14 5 0.5
214 8.2 500 14 5 0.5
215 8.2 630 14 5 0.5
216 8.2 800 14 5 0.5
217 8.5 100 14 5 0.5
218 8.5 125 14 5 0.5
219 8.5 160 14 5 0.5
220 8.5 200 14 5 0.5
221 8.5 250 14 5 0.5
222 8.5 315 14 5 0.5
223 8.5 400 14 5 0.5
224 8.5 500 14 5 0.5
225 8.5 630 14 5 0.5
226 8.7 100 14 5 0.5
227 9 100 14 5 0.5
228 9 125 14 5 0.5
229 9 160 14 5 0.5
230 9 200 14 5 0.5
231 9 250 14 5 0.5
232 9 315 14 5 0.5
233 9 400 14 5 0.5
234 9 500 14 5 0.5
235 9 630 14 5 0.5
236 9 800 14 5 0.5
237 9.5 100 14 5 0.5
238 9.5 125 14 5 0.5
239 9.5 200 14 5 0.5
240 9.5 250 14 5 0.5
241 9.5 315 14 5 0.5
242 10 100 16 5 0.5
243 10 125 16 5 0.5
244 10 160 16 5 0.5
245 10 200 16 5 0.5
246 10 250 16 5 0.5
247 10 315 16 5 0.5
248 10 400 16 5 0.5
249 10 500 16 5 0.5
250 10 630 16 5 0.5
251 10 800 16 5 0.5
252 10 1000 16 5 0.5
253 10 1250 16 5 0.5
254 10 1600 16 5 0.5
255 10.2 100 16 5 0.5
256 10.2 125 16 5 0.5
257 10.2 160 16 5 0.5
258 10.2 200 16 5 0.5
259 10.2 250 16 5 0.5
260 10.2 315 16 5 0.5
261 10.2 400 16 5 0.5
262 10.2 500 16 5 0.5
263 10.2 630 16 5 0.5
264 10.2 800 16 5 0.5
265 10.5 100 16 5 0.5
266 10.5 125 16 5 0.5
267 10.5 160 16 5 0.5
268 10.5 200 16 5 0.5
269 10.5 250 16 5 0.5
270 10.5 315 16 5 0.5
271 10.5 400 16 5 0.5
272 10.5 500 16 5 0.5
273 10.5 630 16 5 0.5
274 11 100 16 5 0.5
275 11 125 16 5 0.5
276 11 160 16 5 0.5
277 11 200 16 5 0.5
278 11 250 16 5 0.5
279 11 315 16 5 0.5
280 11 400 16 5 0.5
281 11 500 16 5 0.5
282 11 630 16 5 0.5
283 12 100 18 7 0.8
284 12 125 18 7 0.8
285 12 160 18 7 0.8
286 12 200 18 7 0.8
287 12 250 18 7 0.8
288 12 315 18 7 0.8
289 12 400 18 7 0.8
290 12 500 18 7 0.8
291 12 630 18 7 0.8
292 12 800 18 7 0.8
293 12 1000 18 7 0.8
294 12 1250 18 7 0.8
295 12 1600 18 7 0.8
296 12.2 100 18 7 0.8
297 12.2 125 18 7 0.8
298 12.2 160 18 7 0.8
299 12.2 200 18 7 0.8
300 12.2 250 18 7 0.8
301 12.2 315 18 7 0.8
302 12.2 400 18 7 0.8
303 12.2 500 18 7 0.8
304 12.2 630 18 7 0.8
305 12.2 800 18 7 0.8
306 12.2 1000 18 7 0.8
307 12.5 100 18 7 0.8
308 12.5 125 18 7 0.8
309 12.5 160 18 7 0.8
310 12.5 200 18 7 0.8
311 12.5 250 18 7 0.8
312 12.5 315 18 7 0.8
313 12.5 400 18 7 0.8
314 12.5 500 18 7 0.8
315 12.5 630 18 7 0.8
316 12.5 800 18 7 0.8
317 14 100 18 7 0.8
318 14 125 18 7 0.8
319 14 160 18 7 0.8
320 14 200 18 7 0.8
321 14 250 18 7 0.8
322 14 315 18 7 0.8
323 14 400 18 7 0.8
324 14 500 18 7 0.8
325 14 630 18 7 0.8
326 14 800 18 7 0.8
327 14 1000 18 7 0.8
328 14 1250 18 7 0.8
329 14 1600 18 7 0.8
330 16 100 22 7 0.8
331 16 125 22 7 0.8
332 16 160 22 7 0.8
333 16 200 22 7 0.8
334 16 250 22 7 0.8
335 16 315 22 7 0.8
336 16 400 22 7 0.8
337 16 500 22 7 0.8
338 16 630 22 7 0.8
339 16 800 22 7 0.8
340 16 1000 22 7 0.8
341 16 1250 22 7 0.8
342 16 1450 22 7 0.8
343 16 1600 22 7 0.8
344 18 160 22 7 0.8
345 18 200 22 7 0.8
346 18 250 22 7 0.8
347 18 315 22 7 0.8
348 18 400 22 7 0.8
349 18 500 22 7 0.8
350 18 630 22 7 0.8
351 18 800 22 7 0.8
352 18 1000 22 7 0.8
353 20 160 26 8 1
354 20 200 26 8 1
355 20 250 26 8 1
356 20 315 26 8 1
357 20 400 26 8 1
358 20 500 26 8 1
359 20 630 26 8 1
360 20 800 26 8 1
361 20 1000 26 8 1
362 20 1250 26 8 1
363 20 1600 26 8 1
364 25 160 32 10 1
365 25 200 32 10 1
366 25 250 32 10 1
367 25 315 32 10 1
368 25 400 32 10 1
369 25 500 32 10 1
370 25 630 32 10 1
371 25 800 32 10 1
372 25 1000 32 10 1
373 25 1250 32 10 1
374 32 200 40 10 1
375 32 250 40 10 1
376 32 315 40 10 1
377 32 400 40 10 1
378 32 500 40 10 1
379 32 630 40 10 1
380 32 800 40 10 1
381 32 1000 40 10 1
d1 (mm)
L (mm)
d2 (mm)
H (mm)
R (mm)