DIN

Conical grease nipple 45°, DIN 71412 B with square base

Standard DIN 71412 B
Description Conical grease nipple 45°, DIN 71412 B with square base M6 x 1.0 9er 4kt
Product selection
Selector Thread Wrench size Length of thread (mm) Total hight (mm) Weight [kg / 100 pcs]
1 M6 x 1.0 9er 4kt 5.5 20 0.67
2 M8 x 1.0 9er 4kt 5.5 20 0.74
3 M8 x 1.25 9er 4kt 5.5 20 0.74
4 M10 x 1.0 11er 4kt 5.5 20 1.04
5 M10 x 1.5 11er 4kt 5.5 20 1.04
Thread
Wrench size
Length of thread (mm)
Total hight (mm)
Weight [kg / 100 pcs]