Ball Knobs, DIN 319, with threaded bushing, form E

Standard DIN 319
Description Ball Knobs, DIN 319, with threaded bushing, form E 16 M4
Part number DIN 319 - D1 16 - D2 M4 - E
Product selection
Selector Finish D1 (mm) D2 H (mm) T2 >/= (mm) G (g)
1 black 16 M4 15 6 4
2 black 20 M5 18 7.5 9
3 black 25 M6 22.5 9 13
4 black 32 M8 29 12 29
5 black 40 M10 37 15 56
6 black 50 M12 46 18 107
Finish
D1 (mm)
D2
H (mm)
T2 >/= (mm)
G (g)