Ball Knobs, DIN 319, with taper bore, form M

Standard DIN 319
Description Ball Knobs, DIN 319, with taper bore, form M 16 4
Part number DIN 319 - D1 16 - D3 4 - M
Product selection
Selector D1 (mm) D3 (mm) H (mm) T3 >/= (mm) G (g)
1 16 4 15 9 3
2 20 5 18 12 6
3 25 6 22.5 15 10
4 32 8 29 15 21
5 40 10 37 20 40
6 50 12 46 22 85
D1 (mm)
D3 (mm)
H (mm)
T3 >/= (mm)
G (g)