Dictator Technik
By Dictator Technik


Z 10-28 Pull Type Gas Springs - type B, without a valve, with damping

Manufacturer DICTATOR Technik GmbH
Description Z 10-28 Pull Type Gas Springs
Part number 10-28-20-0/150N-105-125-GZ-GZ
Note For the gas springs you entered DICTATOR is not liable. Please let our technical department checking - DICTATOR Technik GmbH - Dept. Service Tel 0821 24673-50
CAD models
Share

Product selection

Ø Piston rod (mm)
10
Ø Cylinder (mm)
28
Stroke (mm)
[ >20< .. 600 ]
Piston rod position (mm)
[ >0< .. 20 ]
Damping
Force (N)
[ >150< .. 1200 ]
Piston rod end fitting
Cylinder end fitting
Oil chamber
Protective tube
Extended Length (mm)
[ >125< .. [
Compressed Length (mm)
105

Contact the supplier

Dictator Technik

Dictator Technik

Gas spring manufacturer

Google Map