Vigilant LED Linear

Vigilant LED Linear

Manufacturer Dialight plc
Description UL–LED Linear – Top Conduit (Pendant Mount) – 2ft No bracket (Hazardous – UL844 & Non-Hazardous – UL1598/A)
Part Number LTx3x4D2x
Product selection
Selector Part Number Description
1 LTx3x4D2x UL–LED Linear – Top Conduit (Pendant Mount) – 2ft No bracket (Hazardous – UL844 & Non-Hazardous – UL1598/A)
2 LTx3x4M2x UL – LED Linear – Top Conduit (Pendant Mount) – 4ft No bracket (Hazardous – UL844 & Non-Hazardous – UL1598/A)
3 LTx3x4M2xDR UL – LED Linear – Top Conduit (Pendant Mount) – 4ft Swivel bracket (Hazardous – UL844 & Non-Hazardous – UL1598/A)
4 LPx3x4D2x UL / CE – LED Linear – Low Profile (Through Wiring) – 2ft No bracket – (UL/CE – Non-Hazardous, UL844 – Hazardous)
5 LPx3x4D2xDR UL / CE – LED Linear – Low Profile (Through Wiring) – 2ft Swivel bracket – (UL/CE – Non-Hazardous, UL844 – Hazardous)
6 LPx3x4M2x UL / CE – LED Linear – Low Profile (Through Wiring) – 4ft No bracket – (UL/CE – Non-Hazardous, UL844 – Hazardous)
7 LPx3x4M2xDR UL / CE – LED Linear – Low Profile (Through Wiring) – 4ft Swivel bracket – (UL/CE – Non-Hazardous, UL844 – Hazardous)
Part Number
Description
Documentation
Contact the supplier
Dialight plc Dialight is the world leader in LED industrial lighting technology with over 1 million LED fixtures installed worldwide. We enable industrial customers operating in demanding environments to reduce their energy costs, maintenance costs, and carbon footprint while maximizing the safety and productivity of their facilities.
Dialight plc