1

Hermetic receptacle - Hard solder receptacle - Type 25

Manufacturer DEUTSCH
Standard MIL-C 38999 Series III
Description Hermetic receptacle - hard solder receptacle - type 25, size 09
Part number D38999/25NA35PN
Product selection
Selector Size Size code Mass (g)
1 09 A 25
2 11 B 35
3 13 C 45
4 15 D 59
5 17 E 83
6 19 F 89
7 21 G 110
8 23 H 127
9 25 J 148
Size
Size code
Mass (g)
Documentation
Contact the supplier
DEUTSCH Manufacturer of electrical connectors
Deutsch CDD (Compagnie Deutsch Distribution)
Users Who Downloaded This Product Also Downloaded
Page