DELTA LINE
By DELTA LINE


Brushless DC motors - BLDC Slotless

Manufacturer DELTA LINE
Description Brushless DC motors - BLDC Slotless max Continuous Torque 27,7 mNm, no-Load speed 8370 rpm
Part Number 22ECP45 8B 154.01
CAD models
Share

Product selection

Index Selector Part Number Description Diameter (mm) Length (mm) Nominal Voltage (V) Max Continuous Torque No-Load speed (RPM)
1 1 22ECP45 8B 154.01 Brushless DC motors - BLDC Slotless max Continuous Torque 27,7 mNm, no-Load speed 8370 rpm 22 45 24 27,7 mNm 8370

Documentation

Contact the supplier

DELTA LINE

DELTA LINE

DELTA LINE, A UNIQUE MOTION SOLUTION PLATFORM IN EUROPE offers a wide variety of products and solutions, intended to be used either, as a single motion product within an application or as a complete motion solution. Products include: DC and BLDC motors, disc magnet stepper motors, hybrid or tin can stepper motors, linear actuators, spur gear, planetary and customized gearboxes, encoders and intelligent drives for DC, BLDC or stepper motors.

Google Map