Brushless DC motors - BLDC Slotless

Manufacturer DELTA LINE
Description Brushless DC motors - BLDC Slotless max Continuous Torque 4 mNm, no-Load speed 12500 rpm
Part Number 26BC 6A 119 .101
Product selection
Selector Part Number Description Diameter (mm) Length (mm) Nominal Voltage (V) Max Continuous Torque No-Load speed (RPM)
1 26BC 6A 119 .101 Brushless DC motors - BLDC Slotless max Continuous Torque 4 mNm, no-Load speed 12500 rpm 26 32.3 7.5 4 mNm 12500
Part Number
Description
Diameter (mm)
Length (mm)
Nominal Voltage (V)
Max Continuous Torque
No-Load speed (RPM)
Documentation
Contact the supplier
DELTA LINE DELTA LINE, A UNIQUE MOTION SOLUTION PLATFORM IN EUROPE offers a wide variety of products and solutions, intended to be used either, as a single motion product within an application or as a complete motion solution. Products include: DC and BLDC motors, disc magnet stepper motors, hybrid or tin can stepper motors, linear actuators, spur gear, planetary and customized gearboxes, encoders and intelligent drives for DC, BLDC or stepper motors.
DELTA LINE