1

New Tubtara® blind rivet nut in stainless steel 304, flat head with underhead seal, semi-hexagonal shank, closed end

Manufacturer DEJOND
Description Tubtara Blind rivet nut M5 HX3001, stainless steel 304, flat head with underhead seal, semi-hexagonal shank, closed end
Part number 545905
Omniclass number 23.13.23.11.13.17
Product selection
Selector Thread Type E = grip Total length = L + K (mm) L (mm) d = shank dia (mm) D (mm) K (mm) kg/1000 Order code Box Q
1 M5 HX3001 0,5 - 3,0 20.5 19 7 13.5 1.5 3.8 545905 2500
2 M6 HX3001 0,5 - 3,0 23 21.5 9 16 1.5 7.5 546903 1250
3 M8 HX3001 0,5 - 3,0 27 25 11 21 2 13.1 548902 500
Thread
Type
E = grip
Total length = L + K (mm)
L (mm)
d = shank dia (mm)
D (mm)
K (mm)
kg/1000
Order code
Box Q
Documentation
Contact the supplier
DEJOND Métaux et systèmes de fixation
DEJOND BELGIUM